Web width measurement and edge guiding

The position of a textile sheet edge is determined in the process and passed on the machine controller. If two-point control of the sheet is sufficient for position control, a system of V180-2 cylindrical photoelectric sensors can solve this task.

  • Following product families can be used
    • Low-cost M18 housing sensor on the market
    • Long sensing distances: 100 mm, 400 mm, 800 mm (proximity sensor), 300 mm (proximity sensor with BGS), 6 m (retro-reflective sensor) and 20 m (through-beam sensor)
    • Bright power and signal LEDs with 360° visibility
    • Wide product portfolio solves a broad range of applications
    • High switching frequencies up to 1000 Hz
    • Available in a metal housing for applications in harsh environments
    • Optical axis selectively axial or radial (90°)