Pressure measurement in the hydraulic system

The PBS Plus pressure switch monitors the preset system pressure of the machine. The PBT pressure transmitter also measures the pressure that builds up in the closing cylinder of the machine. This ensures that the locking force of the tool can be adjusted.

  • Following product families can be used
    • Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
    • Relative, absolute, and ± measuring ranges
    • Large number of process connections available
    • No mechanical moving parts. Hence no wear, fatigue, or maintenance
    • Circularly welded, hermetically sealed stainless steel membrane
    • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
    • Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection
    • Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
    • Scalable analog output (5:1 turn down)
    • High measurement accuracy: ± 0.5%
    • IO-Link for transmitting process data to the control as measured values in bar
    • Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
    • Common process connections, also with flush-mounted membrane
Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more