Contact
Feedback

Double layer detection of battery cell stacks

The stacking of the electrode and separator sheets is very important for the production of battery cells. If, as a result of adhesion, multiple identical sheets are added at the same time, the result is a defective cell. The IDF inductive MultiTask sensor reliably detects electrodes that are hanging onto one another, thereby minimizing rejects.

  • Following product families can be used
    Easily and reliably detecting double films
    • Sizes: M8 and M12
    • Detection of metallic double films
    • Electrical configuration: DC, 4-conductor
    • Temperature range: −25 °C ... +70 °C
    • Enclosure rating: IP68
    • Detection regardless of the gripper position
    • Teach-in via cable or IO-Link
TOP