Empty tote detection with 2D LiDAR sensors

Even with precise designs and targeted optimizations, standardized picking processes cannot be 100% faultless. Among other things, this means that products can stay in totes when they shouldn’t. Pick errors of this nature challenge the logistics sector in multiple ways, from customer service to the effects on the material handling equipment. Modern omni-channel logistics networks are based on the knowledge of the exact amounts at each item location. Flexible, low-price and user-friendly TiM3xx 2D LiDAR sensors detect whether products have been left in totes. This makes it possible to report faults in the picking process before an order is sent with incorrect contents.

  • Following products can be used
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x connection “Power”, 12-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    Safety laser scanners
    TiM-S
    • Application: Indoor
    • Integrated application: Protective field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x connection “Power”, 12-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more