Monitoring of the drill feed and drill speed

For precise drilling, it is important to know the exact drill speed and the position of the drill feed. The AHS/AHM36 absolute encoder is the optimal choice for this purpose due to the absolute position detection, dust-proof performance as well as reliable fully-magnetic sensors. In addition, it can be used for position detection in combination with a wire draw mechanism, the BTF wire draw encoder.

  • Following product families can be used
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SSI, SAE J1939 interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K
    • Measuring lengths: 2 m ... 50 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very rugged system (dirt scraper, integrated brushes)
    • High-quality winding mechanism and wire input
    • High enclosure rating
    • High shock and vibration resistance
    • Extremely high resolution possible
    • Expandable using external accessories