Accessories
Further accessories
GPS antenna
6067023
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Antennas |
Description | Compact, energy-efficient and water-resistant GPS antenna with variable pretension, high amplification and low noise |
Frequency band | 1575.42 ± 2 MHz |
Polarization | R.H.C.P. |
Dimensions (W x H x L) | 44 mm x 14.5 mm x 35.4 mm |
Ambient operating temperature | –40 °C ... +80 °C |
Classifications
ECl@ss 5.0 | 27279290 |
ECl@ss 5.1.4 | 27279290 |
ECl@ss 6.0 | 27279290 |
ECl@ss 6.2 | 27279290 |
ECl@ss 7.0 | 27279290 |
ECl@ss 8.0 | 27279290 |
ECl@ss 8.1 | 27279290 |
ECl@ss 9.0 | 27279090 |
ECl@ss 10.0 | 27279090 |
ECl@ss 11.0 | 27279090 |
ETIM 5.0 | EC001195 |
ETIM 6.0 | EC001195 |
ETIM 7.0 | EC001195 |
ETIM 8.0 | EC001195 |
UNSPSC 16.0901 | 45121622 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.