Contact
Feedback

Fibers
LL3

LL3-TR11
5325906
Available from stock
Piece
Copy shortlink
    • Features
      Device typeFibers
      Detection principleThrough-beam system (consisting of a sender and a receiver)
      For fiber-optic sensorGLL170(T), WLL180T
      Fiber length2,000 mm
      Fiber materialPolymethylmethacrylat (PMMA)
      Jacket materialPolyethylen (PE)
      Fiber head materialPolycarbonat (PC)
      Outer diameter, fiber-optic cable connection1.3 mm
      Fiber-optic cable cuttable
      Fiber-optic head designFlat type
      Fiber arrangementMulti-fiber – fiber bundle
      Core structure151 x Ø 0,075 mm Multi-fiber – fiber bundle
      Bend radius, fibre-optic cable1 mm
      Angle of dispersion < 60°Yes
      Compatibility with infrared light (1,450 nm)No
      Ambient operating temperature–40 °C ... +60 °C
      ApplicationHigh flexible (static)
      Highly flexible/elastic fibers (bend radius 1–4 mm)Yes
      Adapter end sleeves requiredYes
      Angle of dispersion13.69°
      Integrated lensYes
      Minimal object diameter0.08 mm 1)
      Included with deliveryMounting, 4 x M2 hexagon nut, 8 x washer, 4 x M2 Phillips-head screw, BF-WLL160-13 (1.3 mm) adapter sleeves, FC fiber cutter (5304141)
      Compatibility tip adaptersNo
      • 1) Minimum detectable object was determined at optimum measuring distance and optimum setting.
    • Mechanics/electronics
      Bend radius, fibre-optic cable1 mm
      Ambient operating temperature–40 °C ... +60 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL180T
      Operating mode 16 µs590 mm
      Operating mode 70 µs1,500 mm
      Operating mode 250 µs2,200 mm
      Operating mode 2 ms4,000 mm
      Operating mode 8 ms4,000 mm
    • Sensing ranges with GLL170
      Operating mode 250 µs1,570 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs1,490 mm
      Operating mode 250 µs1,950 mm

    Technical drawings

    LL3-TR11
    Dimensional drawing LL3-TR11
  • View: View Gallery View List Show all
    Hide all
TOP