Contact
Feedback

Color and 3D vision system for quality checking of food

As a means of detecting both 3D and color features of baked goods automatically, and allowing deficient goods to be rejected, a camera system that is able to perform 3D and color measurements in a single device was installed.

  • Following products can be used
    1050267
    Ranger
    3D vision
    • Sub product family: ColorRanger E
    • 3D profile resolution: 1,536 px
    • Scatter resolution: 1,536 px
    • Color resolution: 3 x 1.536 px
    • Gray-scale resolution: 1,536 px
    • Scan/frame rate: 35,000 3D profiles/s
    • IR filter: No IR pass filter
    • Lens: C-Mount, 1
    • Details
    • Compare now
    1050268
    Ranger
    3D vision
    • Sub product family: ColorRanger E
    • 3D profile resolution: 1,536 px
    • Scatter resolution: 1,536 px
    • Color resolution: 3 x 3,072 px
    • Gray-scale resolution: 3,072 px
    • Scan/frame rate: 35,000 3D profiles/s
    • IR filter: No IR pass filter
    • Lens: C-Mount, 1
    • Details
    • Compare now
    1050266
    Ranger
    3D vision
    • Sub product family: ColorRanger E
    • 3D profile resolution: 512 px
    • Scatter resolution: 512 px
    • Color resolution: 3 x 512 px
    • Gray-scale resolution: 512 px
    • Scan/frame rate: 35,000 3D profiles/s
    • IR filter: No IR pass filter
    • Lens: C-Mount, 1/2
    • Details
    • Compare now
TOP