Accessories
Mounting systems
Weather hood for analyzer, extended
2065677
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Device protection (mechanical) |
Accessory family | Protective housings and protective pipes |
Material | Aluminum, painted |
Description | Weather hood for analyzer extended for quick action flap |
Classifications
ECl@ss 5.0 | 27371205 |
ECl@ss 5.1.4 | 27371205 |
ECl@ss 6.0 | 27371205 |
ECl@ss 6.2 | 27371205 |
ECl@ss 7.0 | 27371205 |
ECl@ss 8.0 | 27371205 |
ECl@ss 8.1 | 27371205 |
ECl@ss 9.0 | 27371205 |
ECl@ss 10.0 | 27371205 |
ECl@ss 11.0 | 27371205 |
ECl@ss 12.0 | 27371205 |
ETIM 5.0 | EC000200 |
ETIM 6.0 | EC000200 |
ETIM 7.0 | EC000200 |
ETIM 8.0 | EC000200 |
UNSPSC 16.0901 | 32131023 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.