Temperature sensors
THTS

Simple, hygienic temperature measurement

Your Benefits

  • Convenient system integration – installation in narrow installation space possible through compact dimensions
  • Safe, hygienic operation due to wetted parts made from high-grade stainless steel, hygienically-graded surface finish and a gap- and crevice-free design
  • Rugged: Connection housing is easy to clean and splash-proof
  • Quick and safe installation
  • Very good long-term stability, accuracy and linearity
  • Quick response time
  • Optimal solutions for individual requirements due to versatile configurability

Overview

Simple, hygienic temperature measurement

The THTS temperature sensor is a compact, hygienically-graded, cost-effective Pt100 resistance thermometer. It is designed for applications in the food and beverage industry as well as in the cosmetics and pharmaceutical segment.

Due to the use of high-grade stainless steel and a crevice-free design of the wetted parts, stringent hygienic requirements are met.

The range of common hygienic process connections that are welded gap-free to the connection housing and multiple insertion lengths allow universal use.

The THTS is well suited for CIP and SIP processes. This enables safe hygienic operation in conjunction with optimized system availability. Besides its direct electrical connection to the Pt100 element, the THTS is available with an integrated transmitter with 4 mA ... 20 mA output signal.

At a glance
  • Pt100 element, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Parts in contact with media: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Various hygienic process connections and installation lengths
  • Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
  • M12 round connector x 1

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Temperature measuring range

    –50 °C +150 °C

    –50 °C +250 °C

    Accuracy of sensor elementClass A according to IEC 60751 1)
    Accuracy of the opt. measuring transducer± 0,25 K
    Output signalsPt100, 4-wire / 4 mA ... 20 mA, 2-wire
    Maximum ohmic load RARA ≤ (L+ – 10 V) / 0.023 A [Ohm]
    Electrical connectionM12 round connector x 1, 4-pin
    • 1) Class B (measuring range –50 ° C ... –30 ° C).
All technical data can be found accompanying the individual product

Downloads