Overview
Networking of industrial appliances and automated guided vehicle systems
The Cloud Command Link System is a gateway system for bidirectional communication between fixed appliances, such as work stations, conveyor systems, automatic doors, gates and automated guided vehicle systems. Task signals are sent to and from the system in order to navigate with the AMRs that are connected to the cloud or to activate storage systems, for example. In addition, airlocks and loading and unloading stations can be retrofitted with sensors from SICK in order to connect and control them with a mobile platform. For AGVs, AGCs and AMRs, customer-specific cloud connectors are preinstalled for rapid connection to the existing infrastructure.
At a glance
- Configuration using browser-based user interface
- Remote maintenance via the customer VPN server or SICK Remote Service Connect
- Wireless communication via mobile network or WiFi
- Open end-to-end IIoT architecture
- Support from standardized interfaces