You searched for "Wire Draw Encoders"

331 results:

Result 1 - 24 out of 331

  • Measuring lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function on encoder
Compare now
Select
  • Measuring lengths from 2 m ... 5 m
  • Integrated measuring system
  • Compact housing (90 mm x 90 mm x 90 mm)
  • Incremental and absolute versions
  • High resolution
Compare now
Select

Wire draw encoders consist of a wire draw mechanism and an encoder. The rotation of the drum, which is proportional to the length being measured, is recorded and output by an encoder. This facilitates positioning on linear measuring paths. SICK's wire draw encoders support a large selection of interfaces and facilitate easy system integration for applications in challenging industrial settings. Different performance classes make it possible to select the ideal device for the application at hand.

Wire draw encoders from SICK for positioning scissor lifts
Wire draw encoders from SICK for positioning scissor lifts
The motto of EcoLine wire draw encoders from SICK is tailor-made track measurement. This is made possible by the product family's modular concept: encoder, interfaces and measured lengths can be selected... Read on
The Langenthal-based company Nencki AG is very meticulous when it comes to their bogie test stands. By using BTF08 HighLine wire draw encoders with an EtherCAT® interface and OD displacement measurement... Read on
SICK wire draw encoders for positioning lifters
SICK wire draw encoders for positioning lifters
Encoders are ideal for precise position determination in industrial automation

Position sensors that function according to the cable extension principle are referred to as wire draw encoders. The sensor system consists of a wire draw mechanism and a rotary encoder. The core element of the wire draw encoder is a bobbin around which a single layer of wire is wound. The wire is wound up onto the bobbin via a spring. The resolution of a wire draw encoder is determined by the relation between the bobbin circumference and the resolution of the rotary encoder.

       
A garbage truck driver is faced with challenges on a daily basis, including illegally parked cars, narrow roads, irritated motorists, heat, cold, and thunderstorms. It does not have to be like this any... Read on
Measuring forklift height with wire draw encoders
Measuring forklift height with wire draw encoders
A core function of mobile platforms is the transportation of goods. SICK offers a wide solutions portfolio for detecting, positioning and identifying goods.
Wanna bet that ... you can use an excavator shovel to place the tone arm of a record player precisely between two songs on a record, or hang up six socks with two excavators in the space of four minutes?... Read on
Information about incremental encoders, absolute encoders, safety encoders,wire draw encoders, and tilt sensors
  • Measuring lengths: 2 m ... 50 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very rugged system (dirt scraper, integrated brushes)
  • High-quality winding mechanism and wire input
  • High enclosure rating
  • High shock and vibration resistance
  • Extremely high resolution possible
  • Expandable using external accessories
Compare now
Select

Type: PROFINET function block

Name: AFS/AFM60 PROFINET function block TIA-Portal versions V12+SP1, TIA V13+SP1, TIA V14

Version: V1.2

Software category: Function block

Size: 15.45 MB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: PROFINET function block

Name: AFS/AFM60 PROFINET function block SIMATIC STEP7 V5

Version: V1.01

Software category: Function block

Size: 1.49 MB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: ESI file

Name: ESI file

Version: V1.02

Software category: Device description file

Size: 33.00 KB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: EDS file

Name: EDS file (EtherNet/IP incl. Webserver)

Version: 2.01

Software category: Device description file

Size: 2.44 MB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: EDS file

Name: EDS-Datei (EtherNet/IP, up to date code 15/42 [yy/ww])

Version: 1.01

Software category: Device description file

Size: 13.00 KB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: ESI file

Name: ESI file

Version: V1.03

Software category: Device description file

Size: 29.00 KB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: ESI file

Name: ESI file

Version: V1.03_20170922

Software category: Device description file

Size: 34.00 KB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: GSD data file

Name: GSDML file (AFS/AFM60 PROFINET, BCGxx-N1xxxxxx, BTFxx-N1xxxxxx)

Software category: Device description file

Size: 6.00 KB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Type: Ethernet/IP function block

Name: EthernetIP function block AFS/AFM60

Version: V1.00

Software category: Function block

Size: 1.36 MB

Product family: AFS/AFM60 Ethernet, EcoLine, HighLine, MWS120

Details
Download

Result 1 - 24 out of 331