Switching light grids from SICK are equipped with various technologies and can be used in a variety of applications: the detection and counting of irregular objects, presence and protrusion monitoring, and all this in very different installation situations or environmental conditions. Whether the application requires small beam separations, high ambient light immunity, large ranges, varying monitoring heights or very thin housing dimensions, the switching light grids will meet your requirements.
Filter by:
You searched for "Switching Automation Light Grids"
953 results:
- Housing dimensions: 12 mm x 24 mm, detection heights: 100 mm to 2,400 mm
- Slim and flat housing variants
- Cross-beam function: Up to 9 beams
- Short response times due to its own light grid ASIC
- Detection, classification and measurement functions as well as Smart Tasks
- Detailed diagnostic information
- IO-Link COM3 interface
- Ultra-simple wiring for up to 60 sensors
- Sequential cycling prevents mutual interference
- Free arrangement of various sensor technologies
- Sensors available in different lengths of cable
- Sensor data evaluation in the system or direct transmission of raw data
- Process stability thanks to diagnostic function
- Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
- Maximum range: 12 m
- Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
- Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
- Sun resistance mode with reliable switching threshold
- Measurement accuracy: ± 0.3 mm
- Resolution: 0.1 mm
- Measuring field: 3,150 mm (in 150 mm steps)
- Response time: 32 μs (from beam to beam)
- Interfaces: 3 switching outputs, analog interface, IO-Link, RS-485, PROFINET, EtherCAT® and EtherNet/IP™
- Operating range: 2,500 mm
- Interface output: 10 edges with 5 edges and 5 center positions
Switching light grids from SICK are equipped with various technologies and can be used in a variety of applications: the detection and counting of irregular objects, presence and protrusion monitoring, and all this in very different installation situations or environmental conditions. Whether the application requires small beam separations, high ambient light immunity, large ranges, varying monitoring heights or very thin housing dimensions, the switching light grids will meet your requirements.
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 100 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: 7 x cross beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 1,700 mm, very high ambient light immunity
- Beam separation: 25 mm
- Optical light exit: Flat
- Detection height: 1,800 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: 9 x cross beam
- Factory setting, pin 2 (MF): Alarm signal output (masked system status)
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 300 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: 9 x cross beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 600 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 70 mm ... 1,500 mm, for small sensing ranges
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 200 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: 5 x cross beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 25 mm
- Optical light exit: Slim
- Detection height: 1,800 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: 9 x cross beam
- Factory setting, pin 2 (MF): Alarm signal output (masked system status)
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 1,700 mm, very high ambient light immunity
- Beam separation: 50 mm
- Optical light exit: Slim
- Detection height: 1,400 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 70 mm ... 1,500 mm, for small sensing ranges
- Beam separation: 50 mm
- Optical light exit: Slim
- Detection height: 1,400 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Slim
- Detection height: 100 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Slim
- Detection height: 300 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 25 mm
- Optical light exit: Flat
- Detection height: 500 mm
- Connection type: Cable with M12 male connector, 4-pin
- Factory setting, beam function: 9 x cross beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 200 mm
- Connection type: Cable with M12 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Slim
- Detection height: 600 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: 9 x cross beam
- Factory setting, pin 2 (MF): Alarm signal output (masked system status)
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 2,400 mm
- Connection type: Cable with M12 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 70 mm ... 1,500 mm, for small sensing ranges
- Beam separation: 10 mm
- Optical light exit: Flat
- Detection height: 200 mm
- Connection type: Cable with M12 male connector, 4-pin
- Factory setting, beam function: 5 x cross beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 1,700 mm, very high ambient light immunity
- Beam separation: 50 mm
- Optical light exit: Slim
- Detection height: 700 mm
- Connection type: Cable with M8 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 3,500 mm, Standard version
- Beam separation: 25 mm
- Optical light exit: Slim
- Detection height: 400 mm
- Connection type: Cable with M12 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in
Switching automation light grids
SLG-2
- Sensing range, parallel beam (recommended): 440 mm ... 1,700 mm, very high ambient light immunity
- Beam separation: 10 mm
- Optical light exit: Slim
- Detection height: 400 mm
- Connection type: Cable with M12 male connector, 4-pin
- Factory setting, beam function: Parallel beam
- Factory setting, pin 2 (MF): Teach-in input
- Factory setting, pin 4 (OUT): Object detection output = “HIGH”
- Factory setting, IO-Link (process data): QL/Qint Status, System status, Beam status
- Factory setting, teach-in (default): Auto teach-in