You searched for "Safety Light Curtains"
2,136 results:
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Modular, expandable housing design with reliable ABS plastic
- No blind zones
- Protective field heights between 210 mm and 1,050 mm
- Scanning range: 0.4 m to 3.2 m
- Resolution: 17 mm and 30 mm
- Direct mounting or with alignment brackets
- Adapter for laser alignment aid AR60
- NFC diagnosis and smartphone app
- Diagnostics and automation via IO-Link
- Object pattern recognition using Smart Box Detection
- 2-signal muting
- Smart presence detection
- Configuration of all functions without software
- Reduced resolution: 1 or 2 beams
- Different enclosure ratings as well as variants for use in explosion-hazardous areas
- Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
- Access protection with differentiation between personnel and materials – without muting
- Hazardous point protection with optional regular blanking
- Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- ATEX for gas: II 2 G Ex db IIB T6
- ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
- NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
- NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
- NFPA 70/NEC 500 Class III, Div. 1
- Available in protective field heights of 600 mm, 900 mm and 1,200 mm
- Resolution of 30 mm
- Scanning range of 16 m
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- Twin sticks: sender and receiver in a compact housing
- Different protective field heights, graduated to 60 mm each
- Diagnostics through protective field visualization
- Commissioning and alignment by means of color LEDs, configuration without software
- Cascading possible
- Application-specific brackets
- Media resistance due to stainless-steel housing
- Easy-to-clean design with rounded edges and without undercuts
- Twin concept: Sender and receiver in a single housing
- Restart interlock, external device monitoring (EDM), beam coding
- Enclosure ratings IP65 and IP67
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Rugged housing with three mounting grooves
- 7-segment display
- Resolution 14 mm or 30 mm, scanning range up to 19 m
- External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
- Beam coding for correct system allocation
- Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking for detection of goods and pallets
- Direction detection
- Multiple sampling
- Reduced resolution
- Muting alternative
- Beam coding
- Object gap suppression
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking
- 7-segment display
- Multiscan function increases availability
- External device monitoring (EDM), restart interlock
- Beam coding
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching and dynamic blanking for access protection related to the application
- Hand and area protection in dirty environments
- Multiple sampling
- Reduced resolution
- Fixed blanking
- 2 virtual photoelectric switches
- Integrated laser alignment
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Various options for blanking objects: fixed, floating, or teach-in
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Beam coding for correct system allocation
- Configuration and diagnostics via PC
- Cascade up to three systems
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Device protection against external influences
- Universal application for:
- Multiple light beam safety devices
- Safety light curtains
- Efficient solution for the replacement of FGS protective devices
- The latest generation of safety light curtain: deTec4
- FlexFix brackets for simple mounting and alignment of the deTec4
- Adapter for connecting the deTec4 to existing FGS terminal compartments
- Mounting brackets included
Safety light curtains provide reliable and cost-effective access protection for hazardous points and hazardous areas. Depending on the variant, different machine functions are integrated or can be selected via safe control solutions. The range includes small and compact designs as well as extremely rugged and resilient variants for special ambient conditions up to the highest safety level.
Safety light curtains provide reliable and cost-effective access protection for hazardous points and hazardous areas. Depending on the variant, different machine functions are integrated or can be selected via safe control solutions. The range includes small and compact designs as well as extremely rugged and resilient variants for special ambient conditions.