Filter by:
You searched for "Safety Camera Systems"
200 results:

Hazardous point protection with a safety camera system
Non-contact sensors, camera systems, encoders, and distance measurement systems all serve to control manufacturing, packaging, and assembly processes, to carry out quality assurance, and to ensure machine safety.
- Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
- Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
- Resolution 20 mm, 24 mm, and 30 mm
- One device only: integrated sender and receiver
- Intuitive one-button operation
- Automatic alignment
- Synchronization of 2 systems
- Restart/Reset, EDM integrated
Type: Library for functional safety
Name: SISTEMA library (SLB)
Version: 2021.01
Software category: Project planning software
Size: 891.00 KB
Language: English, German
Product family: nanoScan3, microScan3, outdoorScan3, S300 Mini Standard, ...
Type: Library for functional safety
Name: VDMA-66413/SISTEMA 2.x library (XML)
Version: 2021.09
Software category: Project planning software
Size: 5.30 MB
Language: English, German
Product family: nanoScan3, microScan3, outdoorScan3, S300 Mini Standard, ...
SICK is one of the world's leading manufacturers of sensors and sensor solutions for industrial applications.