Measuring wheel encoders use a wheel to record linear movements and convert them into speed or position values. When a measuring wheel encoder is used, there is no need for a reference point on the surface being measured. That means that these encoders are an excellent choice for measurements on a wide range of different surfaces. An integrated spring ensures that the wheel exerts consistent pressure on the surface, thereby guaranteeing slip-free measurements.
Filter by:
You searched for "Measuring Wheel Encoders"
408 results:
- Non-contact measurement of speed, length and position without measuring elements
- Compatible with many materials, colors and surfaces
- Very high measurement accuracy and repeatability
- Laser class 1
- Rugged design, compact dimensions, low weight
- TTL or HTL interface
- Diagnostics and parameterization function
- Contact pressure can be adjusted manually from 0-24 N in 6 steps
- Compact axle spacing (120 mm) for flexible installation options
- Maintenance position can be reached manually
- Selection of various measuring wheel surfaces and diameters
- Incremental or absolute encoder interfaces can be combined
- Axis distance: 63.5 mm
- Measuring wheel circumference: 200 mm
- Resolution: 0.08 mm per pulse, 12.5 pulses per mm
- Max. spring travel: 14 mm, mechanically limited, max. spring force: 21 N
- Encoder rotation in 30° increments
- The encoder can be mounted on both spring arm sides, wheel support from top and bottom
- Adjustable spring pretension
- Single or dual wheel measuring wheel encoder
- DIP switches for programming resolution, signal output,
- And counting direction
- Universal 4.5 V ... 30 V supply
- LEDs that indicate encoder status and output signal.
- M12 male connector, 4- or 8-pin, or universal cable outlet
- Optional fault output directly from encoder
- Complete pre-assembled measurement system
- Measuring wheel with knurl or O-ring for adjusting to the measuring surface
- Mounting bracket made of stainless spring steel
- High resolution up to 0.1 mm (1 … 2,000 pulses/revolution)
- Electrical interfaces: Open Collector NPN, TTL/RS-422 or HTL/push pull.
- Connection via cable connection, can be used radially or axially with free cable ends or assembled with M12 male connector
- Universal use, rotatable spring arm
- Wheel circumference 300 mm with O-ring made from NBR70
- Mounting arm and measuring wheels made from aluminum
- Programmable output voltage, zero pulse position, zero impulse width and pulse count.
- Connection: M12 radial plug-in connection or radial or axial cable connection
- Electrical interfaces: 5V & 24V TTL/RS-422, 24 VHTL/push pull
- Remote zero set possible
Measuring wheel systems use a wheel to record linear movements, which they then convert to speed or position values. These systems do not require a reference point on the surface to be measured, making them well-suited to measuring a wide range of surfaces. The integrated spring ensures that the wheel exerts a consistent pressure on the surface, thereby guaranteeing slip-free measurement.
Motion detection on any surface – precise and gentle. Surface motion.
Encoders are ideal for precise position determination in industrial automation
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: Smooth polyurethane surface
- Supply voltage: 4.5 V ... 30 V
- Communication interface: 4.5 V ... 30 V, Incremental, TTL, HTL
- Mounted encoder: DBS60 Core, DBS60E-S4FC02048, 1116237
- Pulses per revolution: 2,048
- Connection type: Male connector, M12, 8-pin, radial
Measuring wheel encoders
DUV60
- Measuring wheel circumference: 300 mm
- Measuring wheel surface: O-ring NBR70
- Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
- Supply voltage: 4.75 V ... 30 V
- Range of pulses per revolution: 1 ... 60
- Connection type: Male connector, M12, 4-pin, universal
- Spring arm design: Spring arm, encoder on mounting side
Measuring wheel encoders
DUV60
- Measuring wheel circumference: 12 ″
- Measuring wheel surface: O-ring NBR70
- Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
- Supply voltage: 4.75 V ... 30 V
- Range of pulses per revolution: 1 ... 1800
- Connection type: Cable, 8-wire, universal, 1.5 m
- Spring arm design: Spring tension, under-belt flange mount
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 300 mm
- Measuring wheel surface: Smooth polyurethane surface
- Supply voltage: 4.5 V ... 5.5 V
- Communication interface: 4.5 V ... 5.5 V, Incremental, TTL, RS-422
- Mounted encoder: DBS60 Core, DBS60E-S4AA00300, 1091257
- Pulses per revolution: 300
- Connection type: Male connector, M23, 12-pin, radial
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 300 mm
- Measuring wheel surface: Knurled polyurethane surface
- Communication interface: 4.5 V ... 5.5 V, Incremental, TTL, RS-422
- Supply voltage: 4.5 V ... 5.5 V
- Mounted encoder: DBS60 Core, DBS60E-S4AA00300, 1091257
- Pulses per revolution: 300
- Connection type: Male connector, M23, 12-pin, radial
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: O-ring NBR70
- Communication interface: 18 V ... 30 V, IO-Link, IO-Link V1.1, COM3 (230,4 kBaud)
- Supply voltage: 18 V ... 30 V
- Mounted encoder: AHS/AHM36 IO-Link, AHM36A-SCQC000A30, 1108598
- Max. resolution: 14 bit x 12 bit (16,384 x 4,096)
- Connection type: Male connector, M12, 4-pin, universal
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: O-ring NBR70
- Supply voltage: 18 V ... 30 V
- Communication interface: 18 V ... 30 V, IO-Link, IO-Link V1.1, COM3 (230,4 kBaud)
- Number of steps per revolution: 16,384 (14 bit)
- Mounted encoder: AHS36 IO-Link Advanced, AHS36A-SCQC016384, 1110131
- Connection type: Male connector, M12, 4-pin, universal
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: Studded polyurethane surface
- Communication interface: 4.5 V ... 30 V, Incremental, TTL, HTL
- Supply voltage: 4.5 V ... 30 V
- Mounted encoder: DBS60 Core, DBS60E-S4FC02048, 1116237
- Pulses per revolution: 2,048
- Connection type: Male connector, M12, 8-pin, radial
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 300 mm
- Measuring wheel surface: Cross knurled aluminium
- Supply voltage: 10 V DC ... 30 V DC
- Communication interface: 10 V DC ... 30 V DC, EtherNet/IP™
- Number of steps per revolution: 262,144 (18 bit)
- Mounted encoder: AFS60 EtherNet/IP, AFS60A-S4IB262144, 1055364
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 300 mm
- Measuring wheel surface: Knurled polyurethane surface
- Communication interface: 4.5 V ... 30 V, Incremental, TTL, HTL
- Supply voltage: 4.5 V ... 30 V
- Mounted encoder: DBS60 Core, DBS60E-S4FP01024, 1070746
- Pulses per revolution: 1,024
- Connection type: Cable, 8-wire, with male connector, M12, 8-pin, universal, 0.5 m
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: Studded polyurethane surface
- Communication interface: 4.5 V ... 5.5 V, Incremental, TTL, RS-422
- Supply voltage: 4.5 V ... 5.5 V
- Mounted encoder: DBS60 Core, DBS60E-S4AQ00050, 1091257
- Pulses per revolution: 50
- Connection type: Cable, 8-wire, with male connector, M23, 12-pin, universal, 0.5 m
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: O-ring NBR70
- Communication interface: 10 V DC ... 30 V DC, EtherCAT®, CoE (CAN over EtherCAT®)
- Supply voltage: 10 V DC ... 30 V DC
- Number of steps per revolution: 262,144 (18 bit)
- Mounted encoder: AFS60 EtherCAT®, AFS60A-S4EB262144, 1059071
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
Measuring wheel encoders
MWS120
- Measuring wheel circumference: 200 mm
- Measuring wheel surface: Smooth polyurethane surface
- Communication interface: 10 V ... 30 V, Incremental, TTL, RS-422
- Supply voltage: 10 V ... 30 V
- Mounted encoder: DBS60 Core, DBS60E-S4CC03600, 1091257
- Pulses per revolution: 3,600
- Connection type: Male connector, M12, 8-pin, radial