Measuring automation light grids from SICK are ideal for complex requirements. They are modular and enable customers to select between different detection heights and beam separations. The light grids can be used at points of the material flow in conveyor belts, in automated storage and retrieval systems, in order processing and many other areas. The maximum height and therefore possible overhang can be measured in pallet detection. The measurement data can be forwarded to the PLC via bus systems.
Filter by:
You searched for "Measuring Automation Light Grids"
1,618 results:
- Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
- Maximum range: 12 m
- Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
- Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
- Sun resistance mode with reliable switching threshold
- Measurement accuracy: ± 0.3 mm
- Resolution: 0.1 mm
- Measuring field: 3,150 mm (in 150 mm steps)
- Response time: 32 μs (from beam to beam)
- Interfaces: 3 switching outputs, analog interface, IO-Link, RS-485, PROFINET, EtherCAT® and EtherNet/IP™
- Operating range: 2,500 mm
- Interface output: 10 edges with 5 edges and 5 center positions
Measuring automation light grids from SICK are ideal for complex requirements. They are modular and enable customers to select between different detection heights and beam separations. The light grids can be used at points of the material flow in conveyor belts, in automated storage and retrieval systems, in order processing and many other areas. The maximum height and therefore possible overhang can be measured in pallet detection. The measurement data can be forwarded to the PLC via bus systems.
The progressive automation of production supports flexibility and very small batch sizes. Batch size 1 is also finally profitable
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: PROFIBUS DP (DPV0)
- Beam separation: 30 mm
- Operating range: 5 m
- Detection height: 2,220 mm
- Option: None
- Software feature (default setting: see technical data/features): 02
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 5 mm
- Operating range: 3.75 m
- Detection height: 295 mm
- Option: Protective housing IP69K
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: Prime - Standard functionality
- Communication Interface detail: IO-Link (V1.1), Analog (current)
- Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
- Beam separation: 30 mm
- Operating range: 8.5 m
- Detection height: 720 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2 WebChecker
- Device version: Web guiding
- Communication Interface detail: EtherNet/IP™
- Beam separation: 5 mm
- Operating range: 2.5 m
- Total measuring field width: 295 mm
- Measuring field width detail (connection side/medium range/head side): 295 mm / 0 mm / 0 mm
- Option: Protective housing IP69K
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 5 mm
- Operating range: 3.75 m
- Detection height: 145 mm
- Option: Protective housing IP69K
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1), Analog (current)
- Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
- Beam separation: 10 mm
- Operating range: 5 m
- Detection height: 140 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
- Inputs/outputs: RS-485 + 2 x Q (IO-Link)
- Beam separation: 30 mm
- Operating range: 5 m
- Detection height: 870 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: CANopen
- Beam separation: 25 mm
- Operating range: 5 m
- Detection height: 425 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 20 mm
- Operating range: 5 m
- Detection height: 1,340 mm
- Option: None
- Software feature (default setting: see technical data/features): 07
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 20 mm
- Operating range: 8.5 m
- Detection height: 3,140 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: CANopen
- Beam separation: 10 mm
- Operating range: 5 m
- Detection height: 1,040 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: Pro - Advanced functionality
- Communication Interface detail: IO-Link (V1.1)
- Inputs/outputs: 4 x Q (IO-Link)
- Beam separation: 20 mm
- Operating range: 8.5 m
- Detection height: 1,940 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2 WebChecker
- Device version: Web guiding
- Communication Interface detail: PROFINET
- Beam separation: 5 mm
- Operating range: 2.5 m
- Total measuring field width: 1,945 mm
- Measuring field width detail (connection side/medium range/head side): 1,945 mm / 0 mm / 0 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2 WebChecker
- Device version: Web guiding
- Communication Interface detail: PROFINET
- Beam separation: 5 mm
- Operating range: 2.5 m
- Total measuring field width: 1,495 mm
- Measuring field width detail (connection side/medium range/head side): 445 mm / 605 mm / 445 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2 WebChecker
- Device version: Web guiding
- Communication Interface detail: PROFINET
- Beam separation: 5 mm
- Operating range: 2.5 m
- Total measuring field width: 1,645 mm
- Measuring field width detail (connection side/medium range/head side): 745 mm / 155 mm / 745 mm
- Option: Protective housing IP69K
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2 WebChecker
- Device version: Web guiding
- Communication Interface detail: PROFINET
- Beam separation: 5 mm
- Operating range: 2.5 m
- Total measuring field width: 1,645 mm
- Measuring field width detail (connection side/medium range/head side): 595 mm / 455 mm / 595 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2 WebChecker
- Device version: Web guiding
- Communication Interface detail: EtherNet/IP™
- Beam separation: 5 mm
- Operating range: 2.5 m
- Total measuring field width: 1,645 mm
- Measuring field width detail (connection side/medium range/head side): 295 mm / 1,055 mm / 295 mm
- Option: None
- Software feature (default setting: see technical data/features): 01
Measuring automation light grids
MLG-2
- Device version: ProNet - Advanced functionality incl. feldbus
- Communication Interface detail: PROFIBUS DP (DPV1)
- Beam separation: 5 mm
- Operating range: 5 m
- Detection height: 595 mm
- Option: None
- Software feature (default setting: see technical data/features): 01