Contact

Safety light curtains
mac4

The tailored safety solution

Your Benefits

  • Modular, expandable housing design: flexible adjustment to various protective field heights
  • Simple, time-saving machine integration due to a versatile range of mounting options
  • Direct mounting without brackets for a quick solution
  • Innovative adjustable brackets for an efficient alignment for mounting situations without suitable machine frame
  • Fast, streamlined commissioning with a 4-pin M12 connecting cable
  • Cost-efficient solution for small machines

Product selection

Show all Hide all
Filter by:

18 results:

Result 1 - 8 out of 18

View:

mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 17 mm
  • Protective field height: 420 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 30 mm
  • Protective field height: 840 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 30 mm
  • Protective field height: 420 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 30 mm
  • Protective field height: 630 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 17 mm
  • Protective field height: 1,050 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 17 mm
  • Protective field height: 840 mm
  • Connection type: M12, 4-pin
Details
  • Compare now
mac4
Safety light curtains
  • Scanning range: 0.4 m ... 3.2 m
  • Resolution: 17 mm
  • Protective field height: 630 mm
  • Connection type: M12, 4-pin
Details
  • Compare now

Result 1 - 8 out of 18

Overview

The tailored safety solution

SICK's new mac4 safety light curtain features an expandable modular design that can be used in a variety of different machines. The mac4 is based on a modular housing concept and an innovative combination of base, extension and end modules. No blind zone restrictions and a versatile range of assembly options enable the mac4 to be seamlessly integrated into machines. Featuring the simplest of functions and yet the maximum level of protection, PL e, the mac4 is an ideal cost-efficient solution for protecting small mounting stations. The two resolutions 17 mm and 30 mm offer reliable detection with protective field heights of up to 1,050 mm and scanning ranges of up to 3.2 m.

At a glance
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Modular, expandable housing design with reliable ABS plastic
  • No blind zones
  • Protective field heights between 210 mm and 1,050 mm
  • Scanning range: 0.4 m to 3.2 m
  • Resolution: 17 mm and 30 mm
  • Direct mounting or with alignment brackets
  • Adapter for laser alignment aid AR60

 

safetyIQ

Discover intelligent protection for higher productivity

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Typical scanning range≥ 0.4 m
    Protective field height210 mm ... 1,050 mm
    Resolution17 mm / 30 mm
    TypeType 4 (IEC 61496-1)
    Safety integrity level

    SIL3 (IEC 61508)

    SILCL3 (EN 62061)

    Enclosure ratingIP65 (EN 60529)
    Ambient operating temperature0 °C ... +50 °C
All technical data can be found accompanying the individual product

Downloads

TOP