Contact

Line guidance and grid localization

Efficient localization solutions for automated guided vehicles

Line guidance and grid localization are simple forms of localization for automated guided vehicles. For line guidance, the sensor detects an optical or magnetic line and outputs the position deviation to the line. For grid localization, the sensor detects 2D codes which are attached to the floor as rasters and deliver position data to the vehicle control.

Filter by:

2 results:

Result 1 - 2 out of 2

View: View Gallery View List
Product family OLS
The sensor for optical line guidance
  • Detection of luminescent adhesive tape
  • Very high signal-to-noise ratio (~1:1,000)
  • 180 mm reading field (up to 3 lanes can be read)
  • Output of deviation from lane center point, land width and reading out of bar codes
  • Able to withstand ambient light, contamination and glare
  • Compensation for surface defects
  • Measurement accuracy: ± 1 mm
  • CANopen, RS-485 or Ethernet TCP/IP or IO-Link
Product family MLS
The sensor for magnetic line guidance
  • Detection of magnetic lines for line guidance
  • Detection of switches: Up to 3 lines at a time
  • Resolution 1 mm, repeatability 1 mm
  • CANopen interface
  • Detection of control marks
  • IP65, IP67, IP68
  • Ambient temperature –20 °C ... +70 °C
  • Variants with measuring ranges of 100 mm to 1,000 mm

Result 1 - 2 out of 2

TOP