Contact
IO-Link Starter Kit Image
IO-Link Starter Kit Image

IO-Link Master Starter Kit

The easy way to start with IO-Link

Start into the world of IO-Link right away and experience the benefits of IO-Link sensors on your desktop. The complete starter kit comes with the Sensor Integration Gateway SIG200 and contains several IO-Link sensors as well as the required accessories. The IODDs of the delivered sensors are already on board of the SIG200.With the included step-by-step quick-start guide, you are ready to experiment in no time. Together with the SOPAS ET or FieldEcho software, you can easily connect, set-up and configure the sensors while you are also able to individually define logic functions for the available input signals.

This video tutorial guides you through the experimental process from setting up the hardware to uploading your configuration.

The starter kit covers:

  • IO-Link Master SIG200 with pre-loaded IODDs
  • One inductive and one photoelectric sensor
  • Required accessories like reflector, cables and power supply
  • Configuration software can be downloaded for free

Order your starter kit here

TOP