Incremental encoders
DFS60

DFS60B-THEK04000
1117096
Piece
Copy shortlink
    • Performance
      Pulses per revolution4,000 1)
      Measuring step90° electric/pulses per revolution
      Measuring step deviation at binary number of lines± 0.008°
      Error limits± 0.05°
      • 1) See maximum revolution range.
    • Interfaces
      Communication interfaceIncremental
      Communication Interface detailHTL / Push pull
      Number of signal channels6-channel
      Initialization time40 ms
      Output frequency≤ 600 kHz
      Load current≤ 30 mA
      Power consumption≤ 0.5 W (without load)
    • Electrical data
      Connection typeCable, 8-wire, universal, 1.5 m 1)
      Supply voltage10 ... 32 V
      Reference signal, number1
      Reference signal, position90°, electric, logically gated with A and B
      Reverse polarity protection
      Short-circuit protection of the outputs2)
      MTTFd: mean time to dangerous failure300 years (EN ISO 13849-1) 3)
      • 1) The universal cable connection is positioned so that it is possible to lay it without bends in a radial or axial direction.
      • 2) Short-circuit opposite to another channel, US or GND permissable for maximum 30 s.
      • 3) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 40°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Mechanical designThrough hollow shaft
      Shaft diameter15 mm
      Weight+ 0.2 kg
      Shaft materialStainless steel
      Flange materialAluminum
      Housing materialAluminum die cast
      Start up torque0.8 Ncm (+20 °C)
      Operating torque0.6 Ncm (+20 °C)
      Permissible movement static

      ± 0.3 mm (radial)

      ± 0.5 mm (axial)

      Permissible movement dynamic

      ± 0.2 mm (radial)

      ± 0.1 mm (axial)

      Operating speed≤ 6,000 min⁻¹ 1)
      Moment of inertia of the rotor40 gcm²
      Bearing lifetime3.6 x 10^10 revolutions
      Angular acceleration≤ 500,000 rad/s²
      • 1) Allow for self-heating of 3.3 K per 1,000 rpm when designing the operating temperature range.
    • Ambient data
      EMCAccording to EN 61000-6-2 and EN 61000-6-4
      Enclosure rating

      IP65, housing side, cable connection (IEC 60529)

      IP65, shaft side (IEC 60529)

      Permissible relative humidity90 % (Condensation not permitted)
      Operating temperature range

      –40 °C ... +100 °C 1)

      –30 °C ... +100 °C 2)

      Storage temperature range–40 °C ... +100 °C, without package
      Resistance to shocks70 g, 6 ms (EN 60068-2-27)
      Resistance to vibration30 g, 10 Hz ... 2,000 Hz (EN 60068-2-6)
      • 1) Stationary position of the cable.
      • 2) Flexible position of the cable.
    • Classifications
      ECl@ss 5.027270501
      ECl@ss 5.1.427270501
      ECl@ss 6.027270590
      ECl@ss 6.227270590
      ECl@ss 7.027270501
      ECl@ss 8.027270501
      ECl@ss 8.127270501
      ECl@ss 9.027270501
      ECl@ss 10.027270501
      ECl@ss 11.027270501
      ECl@ss 12.027270501
      ETIM 5.0EC001486
      ETIM 6.0EC001486
      ETIM 7.0EC001486
      ETIM 8.0EC001486
      UNSPSC 16.090141112113

    Technical drawings

    DFS60B-THEK04000
    Dimensional drawing Through hollow shaft, cable
    DFS60B-THEK04000
    PIN assignment
    DFS60B-THEK04000
    signal outputs
    DFS60B-THEK04000
    maximum revolution range
  • View: View Gallery View List Show all
    Hide all