Displacement measurement sensors
OD2000

OD2000-0501T15
6074381
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 24 V, ± 10%, including residual ripple 1)
      Power consumption1.5 W, At 24 V DC 2)
      Warm-up time< 30 min
      Housing materialPlastic (PBT)
      Window materialPlastic (PMMA)
      Connection typeCable with male connector, M12, 5-pin, A-coded, 30 cm
      IndicationOLED display, status LEDs
      Control elements4 buttons
      Weight90 g
      Dimensions (W x H x D)27 mm x 60 mm x 50 mm
      Enclosure ratingIP67
      Protection classIII (EN 50178)
      Electrical safetyIEC 61010-1 AMD 1:2016-12
      • 1) Limit values, reverse-polarity protected.
      • 2) Without load, at +20 °C.
    • Performance
      Measuring range40 mm ... 60 mm 1)
      TargetNatural objects
      Repeatability0.2 µm 2) 3) 4)
      Linearity± 20 µm 2) 4) 5)
      Response time≥ 0.533 ms 6)
      Measuring frequency≤ 7.5 kHz
      Output time≥ 0.1333 ms
      Light sourceLaser, red
      visible red light
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014) 7)
      Typ. light spot size (distance)Ø 70 µm (50 mm)
      Additional functionAdjustable average value or media filter, Switching mode: Distance to Object (DtO) / switching window / object between sensor and background (ObSB), teach-in of digital output, invertable digital output, teach-in of analog output, Invertable analog output, Switchable analog output (mA / V), Multifunctional input: sender off/hold functions/deactivated, switch-off display, lock user interface, Display can be rotated by 180°, Alarm function, Edge height jump, Time functions (ON/OFF delay, 1 shot), region of interest
      • 1) 6 % ... 90 % remission; at default settings.
      • 2) Measurement on 60 % remission (ceramic, white).
      • 3) Average value setting: 512, median: 31, measuring frequency: 5 kHz, in the middle of the measuring range, for static measurement.
      • 4) Observe min. warm-up time of 30 minutes.
      • 5) At T = +25 °C, under constant general conditions.
      • 6) Dependent on the set average or sensitivity.
      • 7) Visible, wavelength: 655 nm, max. average power: 0.39 mW, max. pulse power: 0.39 mW, max. pulse duration: 5 ms.
    • Interfaces
      IO-Link✔ , IO-Link V1.1
      FunctionProcess data, parameterization, diagnosis, data storage
      Data transmission rate230,4 kbit/s (COM3), Process data length 6 bytes, min. cycle time 0.7 ms
      Digital inputIn1
      Can be used as sender off, trigger for hold functions, or deactivated
      Digital output
      Number2 1)
      TypePNP/NPN, selectable
      Analog output
      Number1
      TypeCurrent output / voltage output
      FunctionSelectable
      Current4 mA ... 20 mA, ≤ 300 Ω
      Voltage0 V ... 10 V, > 10,000 Ω
      Resolution16 bit
      • 1) PNP/PP: HIGH = UV > 13.5 V/LOW = UV < 8 V; NPN: HIGH = UV < 8 V/LOW = UV > 13.5 V.
    • Ambient data
      Ambient temperature, operation–10 °C ... +50 °C, Operating temperature at VS = 24 V
      Ambient temperature, storage–20 °C ... +60 °C
      Relative air humidity (non-condensing)35 % ... 85 %
      Temperature drift12 µm/K
      Typ. Ambient light immunity

      Artificial light: ≤ 3,000 lx 1)

      Sunlight: ≤ 10,000 lx

      Vibration resistanceEN 60068-2-6, EN 60068-2-64
      Shock resistanceEN 60068-2-27
      • 1) With constant object movement in the measuring range.
    • Classifications
      eCl@ss 5.027270801
      eCl@ss 5.1.427270801
      eCl@ss 6.027270801
      eCl@ss 6.227270801
      eCl@ss 7.027270801
      eCl@ss 8.027270801
      eCl@ss 8.127270801
      eCl@ss 9.027270801
      eCl@ss 10.027270801
      eCl@ss 11.027270801
      eCl@ss 12.027270916
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    OD2000-0501T15
    Interference diagram
    OD2000-0501T15
    Dimensional drawing
    OD2000-0501T15
    Connection diagram
    OD2000-0501T15
    Light spot size Typical light spot size OD2000-050xxxx
  • View: View Gallery View List Show all
    Hide all