Accessories
Mounting systems
COD-1500S1A1
2094149
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Device protection (mechanical) |
Accessory family | Protective housings and protective pipes |
Suitable for | Column device COD for light grid MLG-2 |
Material | Aluminum (column device), Aluminum die-cast base plate |
Dimensions (W x H x L) | 155 mm x 155 mm x 1,500 mm (column device) |
Weight | Approx. 8.2 kg |
Classifications
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ECl@ss 12.0 | 27273701 |
ETIM 5.0 | EC002615 |
ETIM 6.0 | EC002615 |
ETIM 7.0 | EC002615 |
ETIM 8.0 | EC002615 |
UNSPSC 16.0901 | 32131023 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.