W18-3

Reliable object detection for demanding applications

Your Benefits

  • Reliable object detection due to best-in-class background suppression and resistance to ambient light
  • A wide range of product variants provides increased user flexibility
  • Less downtime in industrial environments
  • IO-Link provides easy data access from the PLC
  • Quick and easy configuration
  • Quick and easy integration using function blocks
  • Easy device replacement and identification

Overview

Reliable object detection for demanding applications

SICK's W18-3 photoelectric sensor series reliably detects objects under difficult application conditions. Different variants are available, including proximity sensors with high-precision background suppression, retro-reflective sensors with autocollimation and through-beam sensors with high operating reserves. These sensors are immune to ambient light, background reflections and light absorbing objects, making them a reliable sensor solution. The W18-3 series can also be customized according to the customer’s requirements in critical applications. And, these sensors are available with IO-Link, which is the new sensor communication standard of the future.

At a glance
  • Best-in-class optical performance due to superior OES technology
  • Autocollimation optics
  • Background suppression with second sender LED
  • Slim, durable plastic housing
  • Operation via double teach-in pushbutton or potentiometer
  • Wide variety of options for operation, connection, and optics
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization

Technical overview

 
    Technical data overview
    Dimensions (W x H x D)17.6 mm x 75.5 mm x 33.5 mm
    Functional principle detail

    Background suppression

    Foreground suppression

    Without reflector minimum distance (autocollimation/coaxial optics)

    Light sourceLED
    Type of lightVisible red light / Infrared light
    Enclosure ratingIP67 / IP65
    Housing materialPlastic
    Adjustment

    None

    Potentiometer

    Teach-in button

All technical data can be found accompanying the individual product