C4000 Fusion Ex

Ready for explosive atmospheres

Your Benefits

  • The way the device is assembled – complete with cable and pre-installed within the explosion-proof enclosure – not only saves on installation time but also on certification costs
  • Maximum safety and automation in explosive atmospheres thanks to compliance with stringent regulations and strict safety requirements
  • Straightforward installation and alignment
  • Maximum safety for access protection with automated material transport – the system reliably differentiates between personnel and materials without the need for an additional muting sensor
  • Maximum availability thanks to regular blanking: Skids are detected and interference objects such as cables are blanked

Overview

Ready for explosive atmospheres

The C4000 safety light curtain has proven itself over the years in numerous industries. The knowledge gained from this flows into the further development of successor solutions.Now is the time to switch: deTec with DCM4 offers not only more functionality and long-term investment certainty but also features a high level of flexibility in product selection. This makes the switch to the new generation not only technically useful but also particularly efficient.Discover the successor now:deTec safety light curtainFind out more in the flyerContact us

At a glance
  • Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
  • Access protection with differentiation between personnel and materials – without muting
  • Hazardous point protection with optional regular blanking
  • Available in protective field heights of 600 mm, 900 mm, and 1,200 mm

Applications

Technical overview

 
    Technical data overview
    Safety levelPL e, SIL 3, Type 4
    Resolution30 mm
    Scanning range17.6 m
    Protective field height600 mm ... 1,200 mm
    Enclosure ratingIP65, IP66
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product