Pallet Serialization System

Automatic serialization in the pallet production process

Your Benefits

  • Transparency for logistics and supply chain as well as counterfeit protection
  • Reliable serialization and quality control
  • Avoid rejects due to incorrectly printed pallets
  • High process availability of serialization and printing
  • Flexibility and future-proof thanks to system openness
  • Low integration and training costs

Overview

Automatic serialization in the pallet production process

The Pallet Serialization System enables the automatic serialization of EPAL pallets by assigning a unique QR code to each pallet. It thereby creates a digital twin of the respective pallet – for seamless tracking and efficient management of pallets and their loads in logistics and supply chain processes.The system automatically loads the codes from the EPAL cloud, sends them to the printer, and reads and checks them directly afterwards. It supports the most commonly used printer types.The system reports correctly printed pallets back to the EPAL cloud as valid. Automatic serialization and direct inspection help to avoid errors and rejects.

At a glance
  • Automatic code assignment and documentation of the pallet life cycle in the EPAL cloud
  • Very good read rates of the code reader even in difficult ambient conditions
  • Comparison with the target code directly after printing for rapid intervention in the event of an error
  • Block-by-block code retrieval so that production can continue even if the cloud connection temporarily fails
  • Support for various printer types from different manufacturers
  • Simple operation of the system (start/stop switch only)

Applications

Technical overview

 
    Technical data overview
    Ambient temperature, operation0 °C ... +40 °C
    Supply voltage230 V
All technical data can be found accompanying the individual product