OD200

Compact optical displacement sensors with reliable measuring performance up to 160 mm

Your Benefits

  • Consistent high-quality measurements – regardless of the target
  • Reliable measurement on structured, deep black and glossy surfaces thanks to a high-performance optical system and improved signal processing
  • High measurement frequency designed for applications needing speed
  • Smart factory settings and intuitive interfaces allow for easy configuration and integration
  • Particularly economical to use thanks to high performance and comparatively low acquisition costs
  • Reliable performance in challenging ambient lighting
  • Fast IO-Link integration with SOPAS software

Overview

Compact optical displacement sensors with reliable measuring performance up to 160 mm

The compact OD200 displacement sensor delivers precise micrometer-range distance measurements—even on challenging surfaces like structured composites or shiny metals—without the need for a separate amplifier. Its compact housing, wide measuring range, and intelligent signal processing make it ideal for tight spaces and tough environments. Designed for flexibility across various applications, the OD200 is easy to integrate and configure thanks to its plug-and-play setup and smart factory settings, making it a powerful, stand-alone solution for boosting productivity.

At a glance
  • Repeatability: 2 µm ... 20 µm
  • Linearity: ± 10 µm ... 100 µm
  • Measuring frequency: up to 3 kHz
  • Intuitive configuration via OLED display, IO-Link and SOPAS ET
  • Measuring ranges from 25 mm to 160 mm
  • Laser class 1
  • Analogue and digital output with IO-Link interface
  • Robust miniature housing

Applications

Technical overview

 
    Technical data overview
    Communication interfaceIO-Link
    Measuring range25 mm ... 160 mm
    Linearity± 10 µm ... ± 100 µm
    Laser class1
    Typ. light spot size (distance)

    200 µm x 500 µm (30 mm)

    300 µm x 700 µm (50 mm)

    500 µm x 1,600 µm (110 mm)

    Housing materialMetal
    Connection typeCable with plug M12, 5-pin, 345 mm
All technical data can be found accompanying the individual product