Device columns

deTec and deTem mounted and aligned quickly and easily

Your Benefits

  • Short installation time thanks to quick and easy alignment
  • Lightweight and space-saving mounting options for access protection and muting applications
  • Automatic vertical and column-centered alignment of deTec or deTem

Overview

deTec and deTem mounted and aligned quickly and easily

The device columns from SICK are ideal for applications where ruggedness and space-saving installation are required. They can be used to install the deTec safety light curtains and deTem safety light-beam sensors quickly and easily. The devices are automatically aligned vertically and straight thanks to the integrated guide rail and alignment clamps. The device columns have a two-piece base consisting of a base plate and an alignment plate. The base contains a spirit level and leveling screws that allow horizontal compensation on uneven surfaces. The micro-alignment function of the alignment plate enables safety light curtains and safety light-beam sensors to be aligned with centimeter precision.

At a glance
  • Complete alignment process is performed at the two-piece base of the column
  • Base plate with integrated spirit level and leveling screws
  • Alignment plate with micro-alignment function
  • Device column as a protective or compact version
  • Integrated guide rail and alignment clamp

Technical overview

 
    Technical data overview
    Model

    PP4 Protective Column

    PC4 Compact Column

    PU3 device columns with two externally located mounting grooves

    Suitable for

    Safety light curtains

    Safety light-beam sensors

    Safety multibeam sensors

    Column height985 mm ... 2,420 mm
    MaterialAluminum (powder-coating) / Aluminum (anodised)
    Mounting system typeMechanical anchoring to the floor
All technical data can be found accompanying the individual product