Absolute encoders
ANS/ANM58

High-resolution absolute encoder with PROFINET interface and IRT function

Your Benefits

  • Can be integrated into different applications thanks to numerous mechanical variants
  • Ideal for installation situations with limited space
  • Clock-synchronized processes and increased productivity thanks to IRT function and high data throughput
  • Simple system integration thanks to PROFINET interface
  • Less downtime, as a lot of process diagnostic data enables condition-based system maintenance
  • High process quality thanks to especially precise singleturn and multiturn data

ANS/ANM58.ui.config.teaser.title

ANS/ANM58.ui.config.teaser.header.msg

ANS/ANM58.ui.config.configuration.tab.title

ANS/ANM58.ui.config.teaser.configuration.msg

ANS/ANM58.ui.config.productselection.tab.title

ANS/ANM58.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    High-resolution absolute encoder with PROFINET interface and IRT function

    The ANS/ANM58 is a powerful 58 mm absolute encoder. The numerous shaft and flange types as well as axial and radial connections make it suitable for integration into many different applications. Thanks to the combination of a precise optical singleturn measuring system and mechanical multiturn, the ANS/ANM58 provides reliable data for movement monitoring and process control. Thanks to the PROFINET interface with Encoder Profile version 4.2, processes can be executed synchronously via the IRT (Isochronous Real Time) function, which increases productivity. The encoder also provides a lot of diagnostic data for condition-based system maintenance. With an installation depth of just 39 mm for the radial type, the ANS/ANM58 is ideal for tight installation situations.

    At a glance
    • Radial and axial type with shaft and flange variants
    • Low installation depth of only 39 mm
    • PROFINET interface with Encoder Profile V 4.2
    • Parameterization via TIA Portal or SICK Engineering Tool
    • Configuration and visualization of numerous diagnostic data via SICK Engineering Tool
    • Precise 18-bit optical measuring system and mechanical 16-bit multiturn stage

    Applications

    Technical overview

     
      Technical data overview
      Encoder designMultiturn / Singleturn
      Shaft type

      Solid shaft, face mount flange

      Solid shaft, Servo flange

      Blind hollow shaft

      Through hollow shaft

      Shaft diameter
      Solid shaft, face mount flange10 mm Round
      10 mm With flat
      Solid shaft, Servo flange6 mm With flat
      Blind hollow shaft12 mm Front clamp
      6 mm Front clamp
      8 mm Front clamp
      10 mm Front clamp
      14 mm Front clamp
      15 mm Front clamp
      16 mm Front clamp
      Through hollow shaft8 mm Front clamp
      10 mm Front clamp
      12 mm Front clamp
      14 mm Front clamp
      15 mm Front clamp
      16 mm Front clamp
      1/4″ Front clamp
      3/8″ Front clamp
      1/2″ Front clamp
      5/8″ Front clamp
      6 mm Front clamp
      Connection type

      Male connector, 1x, M12, 4-pin, radial

      Female connector, 2x, M12, 4-pin, radial

      Male connector, 1x, M12, 4-pin, axial

      Female connector, 2x, M12, 4-pin, axial

      Communication interfacePROFINET
      Number of steps per revolution (max. resolution)
      PROFINET, programmable262,144 (18 bit)
      Max. resolution (number of steps per revolution x number of revolutions)
      PROFINET, programmable18 bit x 16 bit (262,144 x 65,536)
      Programmable/configurableOver PLC-Engineering-Tool
      Operating temperature range–40 °C ... +85 °C 1)
      Enclosure rating

      IP65
      (IEC 60529)

      IP67
      (IEC 60529)

      1) Relative to the measuring point on the plug connection side, see dimensional drawing.

    All technical data can be found accompanying the individual product