WTT12-S

Safety sensor for muting and fall edge detection up to SIL 1 and PL c

Your Benefits

  • Protect people and capital goods thanks to reliable object detection
  • Certify your machine without workarounds
  • Detect moving objects and fall edges even over long distances
  • Master adverse ambient conditions thanks to the rugged housing and ambient light immunity
  • Parameterize sensors using a teach-in button and connect them to the safety controller via M12 plug connectors

Overview

Safety sensor for muting and fall edge detection up to SIL 1 and PL c

The WTT12-S safety sensor is well-suited for simple reliable detection of objects in mobile and stationary applications. The sensor reliable detects fall edges by means of optical time-of-flight measurement. This is how the WTT12-S allows your automated guided vehicle or service robot to travel safely. The sensor also safely detects incoming machine parts and workpieces thanks to muting. Quick parameterization and standard M12 plug connectors make the WTT12-S easy to put into operation. And thanks to its rugged housing, the sensor can be used in countless applications, even in harsh environments. This ensures efficient, safe and productive processes in intralogistics.

At a glance
  • Safe detection: Meets requirements of SIL 1 and PL c
  • Long sensing ranges: 150 mm to 2,000 mm
  • Color-insensitive sensor with time-of-flight technology
  • Pushbutton for quick teach-in of the configuration
  • Standard M12 plug connector
  • Compact VISTAL® housing in enclosure rating IP67

Applications

Technical overview

 
    Technical data overview
    Dimensions (W x H x D)20 mm x 49.6 mm x 44.2 mm
    Light sourceLaser
    Type of lightVisible red light
    Enclosure ratingIP67
    Housing materialPlastic
    AdjustmentTeach-in button
    Functional principle detailAbsence of reference object or reference surface / Object between sensor and reference object or reference surface
All technical data can be found accompanying the individual product