Pallet Classification System

Quick and reliable classification of different pallet types

Your Benefits

  • Direct recording of deposit pallets for correct billing – without manual work
  • Transparency about pallet stocks
  • No expert knowledge needed to operate the system
  • Easy integration into existing plants
  • Documentation of the incoming load in the incoming goods department

Overview

Quick and reliable classification of different pallet types

The Pallet Classification quality control system automatically classifies the pallets arriving at the incoming goods department. To do so, midiCam2 2D machine vision cameras record images of the pallet blocks while the pallet passes through the system. With the help of a pre-trained artificial neural network, the pallet type, for instance EPAL, Chep or UIC, is checked. This prevents incorrect deposit payments and allows for smooth pallet management.

At a glance
  • Automatic pallet classification during operation
  • Artificial neural network for evaluating a wide range of pallet types
  • Sensor Integration Machine as an interface to warehouse management systems
  • Additional midiCam2 records pallet loads
  • Simple extension of the currently supported pallet types
  • Space-saving design

Applications

Technical overview

 
    Technical data overview
    Ambient temperature, operation0 °C ... +40 °C
    Supply voltage24 V DC (21.6 V DC ... 26.4 V DC)
All technical data can be found accompanying the individual product