LiDAR sensors
multiScan100

Compact 3D LiDAR sensor with high detection reliability under harsh ambient conditions

Your Benefits

  • Using 16 scan layers, people and objects can be identified in detail and represented by the 3D point cloud
  • Detection of large areas through 360° horizontal aperture angle and large vertical aperture angle
  • Various configuration possibilities: e.g., high-resolution scan layers for localization, or uniform 3D point cloud for detecting distant objects
  • Precise fine positioning through high measurement accuracy with low measurement noise
  • Long service life, even in harsh environments, thanks to rugged design
  • Individual configuration possible thanks to apps and software add-ons whose measurement data the sensor evaluates directly

Product selection

multiScan100.ui.config.teaser.header.msg

Individual product configuration

multiScan100.ui.config.teaser.configuration.msg

Standard products

multiScan100.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    Compact 3D LiDAR sensor with high detection reliability under harsh ambient conditions

    The multiScan100 3D LiDAR sensor generates a large 3D point cloud in which people and objects can be detected. The point cloud makes the multiScan100 suitable for wide-area environment perception and therefore also for large machines. The sensor can be used for mobile and stationary applications and reliably detects drop-off edges and obstacles ahead. The multiScan100 can be individually configured and easily integrated into applications. High-resolution scan layers or large scanning ranges, among other things, can be selected during configuration. In addition to the device, there is a continuously growing modular software kit with apps and software add-ons. A system plug for common interfaces ensures quick and flexible sensor implementation.

    At a glance
    • 16 scan layers, vertical aperture angle up to 65°
    • Horizontal aperture angle of 360°
    • High-resolution 0° scan layer or uniform horizontal and vertical resolution
    • High measurement accuracy and low measurement noise
    • Rugged design
    • Multi-echo technology
    • Selection of apps and software add-ons
    • System plug, flexible mounting

    Applications

    Technical overview

     
      Technical data overview
      ApplicationIndoor, Outdoor
      Measurement principleStatistical measurement procedure
      Integrated applicationOutput of measurement data, 3D Object Detection, 3D Object Detection Advanced, safe measurement data output with PL b, safe 3D object detection with PL b
      Aperture angle
      Horizontal360°
      Vertical42° ... 65°, 22.5° ... -42.5°, DIN ISO 8855, 7.5° ... –35°, DIN ISO 8855
      Working range0.05 m ... 62 m
      Scanning range
      At 10% reflection factor and 100 klx10 m ... 20 m 1)
      At 10% reflection factor and 10 klx12 m ... 22 m 1)
      At 90% reflection factor and 100 klx15 m ... 25 m 1)
      At 90% reflection factor and 10 klx30 m ... 62 m 1)
      40 m 1)
      60 m 1)
      62 m 1)
      Amount of evaluated echoes3
      Scanning frequency20 Hz, 40 Hz, between layer 4 and 13
      Ambient operating temperature–40 °C ... +60 °C 2)
      Ethernet
      Weight0.7 kg

      1) Detection probability > 99%.

      2) At operating temperatures above +50 °C, mechanical mounting of the device is required, preferably using the mounting accessories provided. Minimum switch-on temperature: –30 °C.

    All technical data can be found accompanying the individual product