TiM

Compact 2D LiDAR sensor – cost-effective and high performing

Your Benefits

  • Suitable for a variety of industrial applications due to the integrated field evaluation or measurement data output
  • Compact design for easy integration into applications where the installation space is limited, for example in AGVs and AMRs
  • Ideal for demanding applications thanks to the rugged housing design up to IP67
  • Great cost effectiveness thanks to high performance with moderate investment and operating costs
  • Fast, intuitive commissioning and configuration via the SOPAS ET software from SICK
  • Low implementation costs due to standardized sensor telegrams and integration tools such as a ROS driver

Overview

Compact 2D LiDAR sensor – cost-effective and high performing

The TiM 2D LiDAR sensors offer a high performance for field evaluation and measurement data output in a compact housing. Whether it be mobile or stationary, automation, monitoring or safety applications – with scanning ranges up to 25 m and working ranges up to 270°, these sensors detect their environment over a wide area and precisely. Different surfaces and remission factors are no problem for them. Thanks to the patented HDDM/HDDM+ multi-pulse technology, the TiM detects the entire scanning range without gaps thereby ensuring a consistently high measurement quality. Ruggedly built and equipped with high quality connection technologies, they are suitable for demanding industrial applications in a variety of industries and fields. Easy installation and parameterization included.

At a glance
  • Sensing range up to 25 m
  • Working range up to 270°
  • Angular resolution of 1° to 0.33°
  • HDDM/HDDM+ technology for seamless detection of small objects
  • High ambient light immunity up to 80,000 lx
  • Enclosure rating up to IP67
  • Standardized communication interfaces
  • Very low power consumption

Applications

Technical overview

 
    Technical data overview
    ApplicationIndoor / Outdoor / Indoor
    Measurement principleHDDM+ / HDDM
    Integrated applicationField evaluation, output of measurement data, Protective field evaluation with flexible fields, programmable
    Aperture angle
    Horizontal200° ... 270°
    Working range0.05 m ... 25 m, At > 90% remission factor
    Scanning range
    At 10% remission factor1.2 m ... 8 m, depending on the angle
    Scanning frequency14.5 Hz, 15 Hz
    Ambient operating temperature

    –25 °C ... +50 °C

    –25 °C ... +50 °C 1)

    IO-Link
    Ethernet
    USB
    Serial
    Digital inputs

    1

    0

    4

    4 (PNP, for field set switching)

    4 (PNP)

    Digital outputs

    2 (Push-pull)

    1 (Push-pull, "Device Ready")

    3 (NPN, additional 1 x “Device Ready”)

    3 (PNP, additional 1 x “Device Ready”)

    3 (PNP, to display a detection in the protective field, additional 1 x “Device Ready”)

    1 (PNP, "SYNC"/"device ready")

    4 (PNP)

    Weight90 g ... 250 g

    1) IEC 60068-2-14:2009.

All technical data can be found accompanying the individual product