AFS/AFM60 SSI

High-resolution absolute encoder with SSI interface, optionally programmable

Your Benefits

  • Their high resolution and measurement accuracy enable them to be used in demanding applications
  • Application-specific solutions thanks to various mechanical interfaces
  • Simple to mount due to compact design, even when space is limited
  • Programmability ensures reduced storage, high machine availability, and easy installation
  • Suitable programming tools for every application are available as accessories
  • High resistance to environmental influences due to stainless-steel housing (Inox versions)
  • High impermeability due to enclosure rating up to IP67

Overview

High-resolution absolute encoder with SSI interface, optionally programmable

The AFS/AFM60 SSI offers a maximum total resolution of up to 30 bits (AFM60), a large selection of programmable parameters, good concentricity properties, and a compact design. Thanks to the combination of high resolution and high enclosure rating, the encoders are suitable for a wide variety of industrial applications. Variants with a stainless-steel housing are available for applications in harsh environments. The AFS/AFM60 SSI are equipped as standard with an SSI interface, and the AFM60 is also available with combined SSI and incremental as well as SSI and sin/cos interfaces. The encoders can be programmed via the PGT-08-S PC-based programming device or the PGT-10-Pro hand-held programming device.

At a glance
  • High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
  • Various types of solid and hollow shaft
  • Connection: M12 male connector, M23 male connector or cable
  • Communication interfaces: SSI, SSI + incremental, SSI + Sin/Cos
  • Programmable (type-dependent)
  • Stainless steel (Inox versions)
  • Enclosure rating up to IP67

Applications

Technical overview

 
    Technical data overview
    Encoder designSingleturn / Multiturn
    Shaft type

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Through hollow shaft

    Solid shaft, Square flange

    Shaft diameter
    Solid shaft, Servo flange6 mm With flat
    Solid shaft, face mount flange10 mm With flat
    Blind hollow shaft12 mm Front clamp
    15 mm Front clamp
    8 mm Front clamp
    3/8″ Front clamp
    10 mm Front clamp
    1/2″ Front clamp
    14 mm Front clamp
    5/8″ Front clamp 1)
    Through hollow shaft8 mm Front clamp
    14 mm Front clamp
    15 mm Front clamp
    10 mm Front clamp
    12 mm Front clamp
    1/2″ Front clamp
    3/8″ Front clamp
    5/8″ Front clamp 1)
    Solid shaft, Square flange10 mm With flat
    Connection type

    Male connector, M23, 12-pin, radial

    Male connector, M12, 8-pin, radial

    Cable, 8-wire, universal

    Cable, 12-wire, radial

    Male connector, M12, 12-pin, radial

    Communication interfaceSSI
    Number of steps per revolution (max. resolution)
    SSI, non programmable360
    1,024 (10 bit)
    2,048 (11 bit)
    4,096 (12 bit)
    262,144 (18 bit)
    512 (9 bit)
    32,768 (15 bit)
    65,536 (16 bit)
    8,192 (13 bit)
    131,072 (17 bit)
    16,384 (14 bit)
    3,600
    31,680
    256 (8 bit)
    720
    1,080
    7,200
    28,800
    36,000
    600
    18,000
    SSI, programmable262,144 (18 bit)
    32,768 (15 bit)
    18,000
    Max. resolution (number of steps per revolution x number of revolutions)
    SSI, non programmable9 bit x 12 bit (512 x 4,096)
    10 bit x 12 bit (1,024 x 4,096)
    12 bit x 12 bit (4,096 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    13 bit x 12 bit (8,192 x 4,096)
    14 bit x 12 bit (16,384 x 4,096)
    16 bit x 12 bit (65,536 x 4,096)
    18 bit x 12 bit (262,144 x 4,096)
    11 bit x 12 bit (2,048 x 4,096)
    8 bit x 12 bit (256 x 4,096)
    17 bit x 12 bit (131,072 x 4,096)
    SSI, programmable18 bit x 12 bit (262,144 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    12 bit x 12 bit (4,096 x 4,096)
    SSI, SSI + incremental, non programmable10 bit x 12 bit (1,024 x 4,096)
    TTL12 bit x 12 bit (4,096 x 4,096)
    14 bit x 12 bit (16,384 x 4,096)
    16 bit x 12 bit (65,536 x 4,096)
    13 bit x 12 bit (8,192 x 4,096)
    18 bit x 12 bit (262,144 x 4,096)
    9 bit x 12 bit (512 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    SSI, SSI + incremental, non programmable18 bit x 12 bit (262,144 x 4,096)
    HTL12 bit x 12 bit (4,096 x 4,096)
    13 bit x 12 bit (8,192 x 4,096)
    9 bit x 12 bit (512 x 4,096)
    11 bit x 12 bit (2,048 x 4,096)
    10 bit x 12 bit (1,024 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    17 bit x 12 bit (131,072 x 4,096)
    SSI, SSI + Sin/Cos, non programmable16 bit x 12 bit (65,536 x 4,096)
    18 bit x 12 bit (262,144 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    12 bit x 12 bit (4,096 x 4,096)
    11 bit x 12 bit (2,048 x 4,096)
    13 bit x 12 bit (8,192 x 4,096)
    10 bit x 12 bit (1,024 x 4,096)
    9 bit x 12 bit (512 x 4,096)
    14 bit x 12 bit (16,384 x 4,096)
    SSI, SSI + incremental, programmable18 bit x 12 bit (262,144 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    13 bit x 12 bit (8,192 x 4,096)
    SSI, SSI + Sin/Cos, programmable18 bit x 12 bit (262,144 x 4,096)
    15 bit x 12 bit (32,768 x 4,096)
    12 bit x 12 bit (4,096 x 4,096)
    Programmable/configurable

    Over handheld programming tool

    Over SOPAS

    Operating temperature range

    0 °C ... +85 °C

    –40 °C ... +100 °C 2)

    –30 °C ... +100 °C 3)

    Enclosure rating

    IP65
    (IEC 60529)
    Shaft side

    IP67
    (IEC 60529)
    Housing side 4)

    IP67
    (IEC 60529)
    Shaft side

    IP67
    (IEC 60529)
    Housing side, male connector 5)

    IP67
    (IEC 60529)
    Housing side, cable connection

    1) 5/8" not available with multiturn.

    2) Stationary position of the cable.

    3) Flexible position of the cable.

    4) For devices with male connector: with mounted mating connector.

    5) With mating connector fitted.

All technical data can be found accompanying the individual product