Multi Physics Box

Condition Monitoring sensors for vibration, shock, and temperature monitoring

Your Benefits

  • Reduce failures and operating costs using precise condition data
  • Intuitive data interpretation thanks to pre-processed values even in the frequency domain
  • Can be adapted by means of configurable threshold values for vibration, shock and temperature values
  • Simple parameterization and visualization via SOPAS Engineering Tool
  • Uncomplicated installation via magnetic plate or screw connection
  • High operational safety due to rugged stainless-steel housing

Overview

Condition Monitoring sensors for vibration, shock, and temperature monitoring

The Multi Physics Box Condition Monitoring sensor allows for continuous condition-based monitoring of, for example, motors, pumps, conveyor systems or fans. It measures vibrations, shocks, and temperature, thereby providing indications of potential faults and machine failures. If the measured values exceed the individually configurable thresholds, an alert is output. For vibration values, the vibration monitoring thresholds for machines according to ISO 10816-3 can be implemented via a multi-stage alert. The sensor can be integrated into the machine or system via IO-Link or a simple alarm-based switching signal. Whether on-site or in conjunction with a Cloud Service: The Multi Physics Box creates a data foundation that can be used to avoid unplanned downtime and effectively lower costs.

At a glance
  • 3-axis vibration (± 8 g) and shock detection (up to 200 g) via MEMS elements
  • Temperature measurement −40 ... +80 °C
  • Configurable thresholds
  • Vibration monitoring in time and frequency range
  • Vibration limit values according to ISO 10816-3
  • Compact stainless-steel housing up to IP68
  • LED status display
  • Digital output as alarm and IO-Link

Applications

Technical overview

 
    Technical data overview
    Condition monitoringVibration, shock, and temperature
    Connection typeCable with plug M12, with knurled nut
    Length of cable0.3 m
    Housing materialStainless steel
    Communication interfaceIO-Link
All technical data can be found accompanying the individual product