Image-based code readers
Lector85x

1D and 2D code identification using a camera for wide fields of view and large reading distances

Your Benefits

  • High sort rate and reduction of manual rework thanks to high read rates for all objects, regardless of the code quality
  • High-performance decoder and processor ensure high object throughput at low object distances, even at high conveyor speeds
  • Easy commissioning in minutes thanks to intuitive, application-based configuration via web server
  • High flexibility, even when space is limited: Wide conveying lines can be covered with just one camera, reducing the number of necessary devices and components

Lector85x.ui.config.teaser.title

Lector85x.ui.config.teaser.header.msg

Lector85x.ui.config.configuration.tab.title

Lector85x.ui.config.teaser.configuration.msg

Lector85x.ui.config.productselection.tab.title

Lector85x.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    1D and 2D code identification using a camera for wide fields of view and large reading distances

    The Lector85x image-based code reader is designed for very high scanning performance and equally high throughput. The small camera has a resolution of up to 12 megapixels, an enormous depth of field and field of view as well as very good computing power. For reading stations, this means a compact design as well as fewer devices and installation work. When combined with AI-based segmentation, the camera reliably identifies codes even at conveyor speeds of up to 3.5 m/s and correctly assigns the codes to objects. This guarantees efficient identification processes and significantly reduces manual rework. The Lector85x can be intuitively configured using a web server and is ready for use within a few minutes – without the need for specialist knowledge.

    At a glance
    • AI-based segmentation, super resolution, multi-core CPU
    • Large depth of field, extra-large field of view
    • 12, 9 or 5 megapixel resolution, various lenses and illumination colors
    • Intuitive, application-based configuration via web server
    • Three-dimensional assignment of codes to objects
    • 2 channels for high-speed image output

    Applications

    Technical overview

     
      Technical data overview
      FocusAdjustable focus / dynamic focus control
      Sensor typeCMOS monochrome
      Sensor resolution

      2,464 px x 2,048 px (5 MP)

      4,096 px x 2,176 px (9 MP)

      4,096 px x 3,008 px (12 MP)

      6,048 px x 2,048 px (12 MP)

      Scanning frequency30 Hz / 20 Hz / 15 Hz
      Enclosure ratingIP65
      Ethernet✔ (3) / TCP/IP / ✔ / TCP/IP
      CAN
      Serial✔ , RS-232, RS-422, RS-232
      USB✔ , USB 2.0
      EtherNet/IP™✔ (2)
      PROFINET✔ (2)
      Weight640 g / 975 g
    All technical data can be found accompanying the individual product