safeVisionary2

Safe 3D environment perception opens up new dimensions

Your Benefits

  • Solve your safety applications simply and efficiently – with the safe 3D environment perception
  • Use the precise 3D measurement data for automation tasks, e.g., contour-based navigation for your mobile vehicles
  • Benefit from the user-friendly configuration, commissioning and diagnostics
  • Versatile in use and effortless to integrate, even when the installation space is limited
  • High availability, even under mechanical loads and during continuous operation – no moving parts due to the measurement technology used

Overview

Safe 3D environment perception opens up new dimensions

With the world’s first 3D time-of-flight camera with performance level c safety certification, SICK is opening a new dimension in safety technology. safeVisionary2 allows safe three-dimensional environment perception that you can use to increase the safety and efficiency of your applications. Thanks to the precise measurement data, the camera also reliably solves automation tasks, thus eliminating the need for you to purchase additional hardware components. safeVisionary2 has a compact, rugged design and is versatile and reliable when used for everyday industrial tasks.

At a glance
  • 3D time-of-flight camera with performance level c
  • Up to 4 m protective field range
  • 2 simultaneous protective fields and 8 monitoring cases
  • Measurement data output via Gigabit Ethernet
  • Compact shock- and vibration-resistant design with enclosure rating IP65 and IP67
  • Tried-and-tested intuitive Safety Designer configuration software

Applications

Technical overview

 
    Technical data overview
    Technology3D time-of-flight
    Safety levelPL c, SIL 1, Type 2
All technical data can be found accompanying the individual product