InspectorP61x

Ultra-compact intelligence, brilliance in every image

Your Benefits

  • Ultra-compact 2D vision sensor fits into tight installation spaces
  • Reliably measures very fine details with macro shots
  • Immediate start thanks to quick mounting and an intuitive web interface
  • Simple and flexible operation and configuration
  • Easy validation of known specifications using rule-based tools from the Quality Inspection toolset
  • Learning by example with the AI-powered Intelligent Inspection toolset to simplify common image processing tasks such as part classification and anomaly detection
  • SICK Nova tool plug-ins for easy customization of inspections in Lua script

Overview

Ultra-compact intelligence, brilliance in every image

The InspectorP61x, an industrial ultracompact 2D vision sensor, is perfect for inline inspection of smaller parts, assemblies, and finished products. Its small form makes the sensor useful in applications where space is limited or for robot end-of-arm mounting. The integrated optics and illumination enable the user to tune the light’s brightness, color, and shape and obtain high-quality images out of the box. The included Quality Inspection toolset of SICK Nova lets both expert and nonexpert users configure the sensor in no time through an intuitive web user interface. Users can further extend or replace the functionality thanks to a growing collection of SICK Nova Tools and SensorApps from SICK AppPool or through custom development if needed.

At a glance
  • Minuscule size
  • Integrated illumination with adjustable color and shape
  • Easy inspection of small- and medium-sized objects
  • Monochrome or color imaging option
  • Intuitive Web UI
  • Quality Inspection toolset
  • Optional AI-powered Intelligent Inspection toolset
  • SICK Nova, SICK AppSpace, and HALCON support

Applications

Technical overview

 
    Technical data overview
    SensorCMOS Color / CMOS monochrome
    Sensor resolution1,280 px x 960 px (1.2 MP)
    Optical focus

    Adjustable focus (manual)

    Teach auto focus (liquid lens)

    Operator interfacesWeb server
    Control elements1 pushbutton
    Serial✔ , RS-232
    Ethernet✔ , TCP/IP, FTP
    EtherNet/IP™
    PROFINET✔ , PROFINET Single Port
    Configuration softwareWeb GUI (SensorApp configuration), SICK AppManager (IP determination and configuration, SensorApp installation), SICK AppStudio (programming)
    Dimensions50 mm x 40.3 mm x 29.6 mm
All technical data can be found accompanying the individual product