Visionary-T Mini

3D machine vision has never been easier

Your Benefits

  • Cost-effective, compactly designed sensor for a multitude of applications
  • Accurate 3D and 2D data with a high pixel density for a reliable environment perception
  • Rugged camera for long-term industrial use
  • Visionary-T Mini CX: The versatile programming interface offers fast data availability for external data evaluation
  • Visionary-T Mini AP: Based on SICK AppSpace, it provides access to key apps and gives you the ability to create your own applications and load them on the camera
  • Easy-to-use software tools for custom device configuration and programming

Overview

3D machine vision has never been easier

The compact Visionary-T Mini 3D snapshot cameras from SICK with their simple operation and excellent data quality provide the solution to virtually all industrial 3D machine vision requirements. Thanks to the advanced 3D time-of-flight technology, each pixel delivers extremely accurate depth and intensity data. The camera captures its surroundings extremely reliably even in strong light/dark contrast conditions and at long distances, and delivers precise data even for moving objects thanks to its very short image capture time. A clearly structured configuration tool makes it easy to parameterize the device and flexibly adapt the data to the specific application. This makes Visionary-T Mini an ideal, cost-efficient solution, e.g., for logistics, robotics or industrial vehicles.

At a glance
  • Up to 30 3D images per second at full resolution (512 × 424 pixels)
  • High data quality and image dynamics with a very large contrast range
  • Compact housing
  • Temperature range: –10 °C to +50 °C
  • Enclosure rating: IP65, 67
  • 3D data transmission over industrial Gigabit Ethernet

Applications

Technical overview

 
    Technical data overview
    Technology3D snapshot time-of-flight
    Scan/frame rate≤ 30 fps
    Factory calibrated
    Enclosure ratingIP65, IP67, IP69
    Configuration software

    SOPAS Engineering Tool

    Telegram interface

    API (C++)

    SICK AppManager

    SICK AppStudio

    Web-Interface

    Nova Visionary-T Mini

    Ethernet✔ , TCP/IP, UDP/IP
    REST API✔ , Communication interface, Configuration interface
All technical data can be found accompanying the individual product