LRS4000

Rugged 2D LiDAR sensor for precise detection of small, far away objects

Your Benefits

  • Large scanning range even on difficult to detect surfaces
  • Precise detail recognition for outdoor automation: Makes small objects visible, meaning localization is reliable and accurate
  • Speed meets precision: Enables accelerated processes thanks to high measuring speed with high angular resolution
  • High availability and performance, even under difficult ambient conditions
  • Countless application options due to high flexibility
  • Low maintenance costs even when operated under high mechanical loads
  • Applications in a wide variety of areas thanks to intelligent features and secondary data

Overview

Rugged 2D LiDAR sensor for precise detection of small, far away objects

The LRS4000 is a powerful 2D LiDAR sensor for large scanning ranges. It sets the benchmark for advanced outdoor automation by detecting particularly fine details and structures. In addition to its high angular resolution, the LRS4000 offers an outstanding frequency resolution ratio: This makes it possible to create more intelligent and reliable dynamic applications, and even accelerate them. The integrated field evaluation enables the efficient monitoring of configured fields over 360°. Rugged components ensure reliable performance and availability under nearly any conditions. Take advantage of excellent measurement performance, flexibility and durability: The LRS4000 – key technology from SICK for your outdoor automation needs.

At a glance
  • Measuring range of 300 m and min. 120 m at 10% remission
  • High angular resolution up to 0.02°
  • Frequency resolution ratio up to 0.04° at 25 Hz
  • HDDM+ and multi-echo technology
  • Up to 360° aperture angle, rotatable connections and other smart features
  • Stainless steel plug and powder coating
  • Compact, durable high-end LiDAR sensor

Applications

Technical overview

 
    Technical data overview
    ApplicationOutdoor, Indoor
    Integrated applicationField evaluation, output of measurement data
    Aperture angle
    Horizontal360°
    Working range0.2 m ... 300 m
    Scanning range
    At 10% remission factor120 m
    At 90% remission factor250 m
    Amount of evaluated echoes3
    Scanning frequency

    12.5 Hz

    25 Hz

    HeatingSelf-heating
    Ambient operating temperature–30 °C ... +50 °C
    Ethernet
    Digital inputs6
    Digital outputs6
    Weight1.7 kg
All technical data can be found accompanying the individual product