RMS1000

1D radar sensor for reliable object detection in especially harsh weather conditions

Your Benefits

  • Reliable detection in the most difficult visibility and ambient conditions, such as heavy snow, rain, dense fog or dust
  • Durable and very resistant to shock and vibration
  • Highest flexibility and simple parameterization
  • Quick and easy cleaning
  • Simultaneous determination of radial distance and speed of objects
  • Quick and stable signal transmission
  • Raw data output for further data processing or data use

Overview

1D radar sensor for reliable object detection in especially harsh weather conditions

The RMS1000 radar sensor is designed to detect obstacles, even in the most adverse ambient conditions. Even in heavy rain or snowfall, dense fog and in very dusty environments, it detects objects reliably. Within its working range, it allows flexible adjustment of monitored areas and, in addition to a radial object distance, it can also output a radial object speed – and all this for several objects at a time. The ability to adjust the aperture angle and the range of interfaces offer enormous flexibility and adaptability to many different applications, making the RMS1000 an indispensable component for the most demanding applications.

At a glance
  • Radar technology for highest outdoor capability
  • Rugged aluminum housing without moving parts
  • Adjustable horizontal aperture angle
  • Large working range for diverse applications
  • Parameterization via web browser
  • High-pressure cleaning possible
  • State-of-the-art FMCW radar technology
  • Digital I/Os and additional data interfaces

Applications

Technical overview

 
    Technical data overview
    ApplicationOutdoor, Indoor
    Frequency band61 GHz ... 61.5 GHz / 60.5 GHz ... 61 GHz
    Aperture angle
    Horizontal± 60°
    Vertical± 4°
    Working range0.4 m ... 100 m
    Number of field setsUp to 4 zones
    Ethernet
    CANFuture option, hardware built into product
    Enclosure rating

    IP67

    IP69

    Ambient operating temperature–40 °C ... +65 °C
    Dimensions34 mm x 97 mm x 96 mm
    Weight300 g
All technical data can be found accompanying the individual product