SPEETEC 1D

Measures length, speed and position. Without touching and without wear.

Your Benefits

  • Opens up new possibilities for measuring sensitive, soft or smooth objects
  • Optical sensors avoid damage to, and contamination of the surfaces being measured and ensure a high product quality
  • Slip-free measurement increases the measurement accuracy thereby optimizing productivity and process quality
  • Thanks to the use of class 1 lasers, no expensive laser protection measures and no specially trained personnel are required
  • High measurement accuracy, including in start-stop operation and at short measurement lengths
  • Configuration interface allows application and sensor diagnostics as well as parameterization
  • Easy to retrofit, wear and maintenance free

Overview

Measures length, speed and position. Without touching and without wear.

The wear-and-tear and maintenance-free SPEETEC 1D laser surface motion sensor detects the movements of object surfaces without contacting them. This detection requires no scale or measuring elements. The laser Doppler effect based technology enables the SPEETEC 1D to measure the speed, length, movement direction and position of objects on almost any surfaces. The non-contact measurement method used by the sensor makes it particularly suitable for applications with soft or sensitive surfaces that would be damaged by tactile measurement. The SPEETEC 1D is also ideal for encoder applications with fast and dynamic processes that are unsuitable for encoders. The sensor can be monitored and logic functions configured via an interface.

At a glance
  • Non-contact measurement of speed, length and position without measuring elements
  • Compatible with many materials, colors and surfaces
  • Very high measurement accuracy and repeatability
  • Laser class 1
  • Rugged design, compact dimensions, low weight
  • TTL or HTL interface
  • Diagnostics and parameterization function

Applications

Technical overview

 
    Technical data overview
    Nominal measuring distance50 mm
    Direction of movement1D, x-direction
    Laser class

    11 (IEC 60825-1:2014) 1)

    11 (IEC 60825-1:2014)

    Wavelength/Type of light850 nm invisible infrared light
    Supply voltage12 V ... 30 V
    Communication interface

    TTL / RS-422

    HTL / Push pull

    TTL / HTL

    Connection type

    Male connector, M12, 8-pin, A-coded

    Male connector, M12, 8-pin, A-coded 2)

    Measuring increment (resolution in µm/pulse)4 ... 2,000
    Programmable/configurable– / ✔

    1) Do not intentionally look into the laser beam. Never point the laser beam at people's eyes.

    2) Observe the maximum length of cable: e.g. 20 m at a resolution of 4 µm and 1 m/s or 2 m at a resolution of 4 µm and 5 m/s: The frequency is calculated differentially with 4-fold evaluation as follows: Frequency = (speed/resolution) / 4; Example: (5.0 m/s / 4 µm) / 4 = 312.5 kHz; maximum frequency 625 kHz.

All technical data can be found accompanying the individual product