CSS High Resolution

Detects even very slight color nuances and masters changing distances

Your Benefits

  • Attractive alternative to expensive color measurement solutions thanks to the output of color values and high color resolution
  • Saves resources and increases process flexibility because up to 24 colors per identification task (job) can be transferred via IO-Link or saved
  • Can be used in many applications thanks to the large sensing distance and automatic sensing distance regulation
  • Quick and easy commissioning
  • Display of color values on the sensor display
  • Fast sensor configuration with the help of the SOPAS software

Overview

Detects even very slight color nuances and masters changing distances

With its high color resolution and an innovative teach-in method, the new CSS High Resolution color sensor can even distinguish between fine color nuances. It also detects color gradients and structured materials like wood. Besides sensing distances of up to 500 mm, the CSS High Resolution comes with an automatic sensing distance regulation feature: The CSS High Resolution detects colors precisely even at changing distances and with varying object sizes. Furthermore, the full color TFT sensor display shows color values (L*a*b or RGB) as well as the similarity of a detected color to a taught-in color. Up to 24 colors per identification task (job) can be transferred via the IO-Link interface and saved externally. Thanks to an application-specific setup assistant, the sensor can be quickly installed via the SOPAS software.

At a glance
  • High color resolution
  • Detects color gradients and structured materials
  • Sensing distances up to 500 mm
  • Automatic sensing distance regulation
  • Output of color values (L*a*b/RGB) and color similarity
  • Up to 24 colors per identification task (job) can be saved
  • IO-Link interface, application-specific setup assistance via SOPAS
  • Full color TFT display

Applications

Technical overview

 
    Technical data overview
    Sensing distance

    50 mm (150 mm)

    50 mm (500 mm)

    Light spot size

    Ø 3.5 mm ... 6.5 mm 1)

    Ø 8 mm ... 32 mm 1)

    AdjustmentSingle value teach-in, Multi value teach-in
    Connection typeMale connector

    1) Depends on the sensing distance.

All technical data can be found accompanying the individual product