Dolly Positioning

SensorApp for identifying the position and orientation of dollies

Your Benefits

  • Increases efficiency of AGV systems in logistics
  • Easy integration into AGV systems
  • Low maintenance requirements thanks to the combination of app and hardware
  • Data can be easily viewed and visualized thanks to the integrated web interface
  • Saves computing capacity on the AGV system controller since the software is installed on the Visionary-T Mini AP
  • The user-friendly configuration software allows for quick adaptation to the ambient conditions

Overview

SensorApp for identifying the position and orientation of dollies

Before an AGV system lifts a dolly, accurate identification of the position and orientation of the dolly is required for fine positioning of the vehicle. The Dolly Positioning SensorApp is perfectly suited for this. It processes the raw data on the position and orientation of the dolly and then transmits corner coordinates to the controller of the AGV system. The app is installed on the Visionary-T Mini AP from SICK. That means no external computing capacity is required. Configuration is possible without any programming knowledge. Dolly Positioning is based on the SICK AppSpace eco-system. There are two ways to get the app: Either as a single license or by purchasing a Visionary-T Mini AP from SICK which has the app preinstalled.

At a glance
  • Automated, reliable position determination for dollies
  • Identifies the x-, y- and z-coordinates of the front bottom corners of a dolly
  • Processes distance values with 510 x 420 pixels per recording
  • Working range: 1 m to 3 m
  • Typically requires less than 400 ms from image acquisition to data transmission

Supported Products

Products

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Task3D position determination for picking up dollies
    Technology3D snapshot time-of-flight
    LanguageEnglish
    Supported productsV3S145-1AAAAAA
    Minimum screen resolution1,024 px x 768 px
    Supported browsersGoogle Chrome (Version 77 or higher)
All technical data can be found accompanying the individual product