outdoorScan3

The safety laser scanner for outdoor automation

Your Benefits

  • High productivity due to safe human-machine cooperation in outdoor areas
  • Outstanding availability even under unfavorable weather conditions
  • User-friendly and suitable for outdoor use
  • Easily adaptable protective fields for safe automation processes
  • Fast troubleshooting thanks to easy access to diagnostic data
  • Continuous and reliable material flow both in- and outdoors – even in changing weather conditions

Overview

The safety laser scanner for outdoor automation

The outdoorScan3 safety laser scanner protects people outdoors in a wide range of mobile and stationary applications. Thanks to intelligent algorithms and the outdoor safeHDDM® scanning technology, the sensor achieves high productivity even in unfavorable weather conditions. The outdoorScan3 stands out thanks to the rugged housing, smart connection technology and advanced diagnostic functions. Modular accessories are also available to meet your application requirements. The Safety Designer configuration software from SICK enables intuitive operation.

At a glance
  • Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoors and outdoors
  • Outdoor safeHDDM® scanning technology
  • Modular accessories for high performance
  • Up to 128 freely configurable fields
  • Diagnosis with Safety Designer and monitoring app
  • Speed adjustment with the AGV Dynamic Weather Assist

Applications

Technical overview

 
    Technical data overview
    Application

    1)

    Outdoor

    Protective field range4 m
    Warning field range40 m
    Scanning angle275°
    Number of fields8 / 128
    Number of monitoring cases2 / 128
    Response time≥ 90 ms
    OSSD pairs1 / 0
    Integration in the control system

    Local inputs and outputs (I/O)

    CIP Safety™ over EtherNet/IP™

    PROFINET PROFIsafe

    Safety levelPL d, SIL 2, Type 3

    1) The safety laser scanner is suitable for use in industrial environments (indoors and outdoors).

All technical data can be found accompanying the individual product