MLG-2 WebChecker

Highest precision for web width measurement

Your Benefits

  • Edge position detection for webs of 145 mm to 3,150 mm with a measurement accuracy of ± 0.3 mm – for machines with maximum performance
  • Easy format change with flexible web width measurement increases customer satisfaction
  • The MLG-2 WebChecker measures 5 webs at a time, therefore reducing the number of sensors in the application
  • Modern Ethernet interface for quick, reliable data transmission increases system availability
  • Prevention of errors and reduced downtime during format change

Product selection

MLG-2 WebChecker.ui.config.teaser.header.msg

Individual product configuration

MLG-2 WebChecker.ui.config.teaser.configuration.msg

Standard products

MLG-2 WebChecker.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    Highest precision for web width measurement

    The MLG-2 WebChecker measuring automation light grid is based on established technology combined with the most advanced software and is used for high-precision web width measurement. The light grid also measures large web widths with revolutionary accuracy. The MLG-2 WebChecker can find up to 10 edges or 5 webs and measure them continuously. With semi-transparent objects, the light grid measures up to 10 edges defined by the customer.

    At a glance
    • Measurement accuracy: ± 0.3 mm
    • Resolution: 0.1 mm
    • Measuring field: 3,150 mm (in 150 mm steps)
    • Response time: 32 μs (from beam to beam)
    • Interfaces: 3 switching outputs, analog interface, IO-Link, RS-485, PROFINET, EtherCAT® and EtherNet/IP™
    • Operating range: 2,500 mm
    • Interface output: 10 edges with 5 edges and 5 center positions

    Applications

    Technical overview

     
      Technical data overview
      Communication interface

      IO-Link (V1.1)

      Analog (current)

      Serial (RS-485)

      PROFINET

      EtherCAT®

      EtherNet/IP™

      Switching outputPush-pull: PNP/NPN
      Beam separation5 mm
      Operating range2.5 m
      Response time7.1 ms ... 95.8 ms
    All technical data can be found accompanying the individual product