Safe EFI-pro System

Safe integration for a productive interaction

Your Benefits

  • Efficient interplay in the safety system: Networking of safety sensors, safety controllers and actuators connected via Ethernet/IP™ CIP Safety™
  • Fast, intuitive commissioning: Safety Designer for the configuration of SICK system components and clever connection technology
  • Safe productivity: Combination of safe motion monitoring, simultaneous protective field monitoring and extended network integration
  • Optimized processes: Extensive diagnostic options via Safety Designer and data via Ethernet from the field level into the cloud
  • Safe investment thanks to industrial Ethernet technology

Overview

Safe integration for a productive interaction

Safe EFI-pro system is the result of the consistent development of the successful EFI interface and enables intelligent safeguarding of AGVs, robots and other challenging applications. The industrial Ethernet-based EFI-pro network technology enables the quick exchange and transmission of safe and non-safe data throughout all levels of communication. The central component is the EFI-pro gateway. It ensures safe and fast integration of innovative sensor solutions from SICK as well as direct integration of robot controls into the Flexi Soft safety controller via EtherNet/IP™ CIP Safety™. The Safe EFI-pro system is therefore a crucial enabler for implementing Industry 4.0.

At a glance
  • Industrial Ethernet-based, safe network technology
  • Configuration via Safety Designer
  • Safe integration of up to 6 safety laser scanners
  • Safe integration of robot controls via Ethernet/IP™ CIP Safety™
  • Safe, integrated movement monitoring
  • Simultaneous monitoring of up to 48 protective fields

Applications

Technical overview

 
    Technical data overview
    ApplicationIndoor
    DescriptionSafe speed monitoring and safe position monitoring
    Safety level

    PL d, SIL 2, Type 3

    PL e, SIL 3

All technical data can be found accompanying the individual product