TiM-S

Safety-related sensors for mobile and stationary applications

Your Benefits

  • Coverage of large measuring ranges
  • Safety-related dynamic field evaluation and raw data output combined with the newest ROS drivers enable the use of TiM-S devices in nearly any application, both mobile and stationary
  • Easy commissioning with rotatable connections and accessories perfectly attuned to the sensors; only a few adjustable SOPAS software parameters are necessary for commissioning
  • Certification according to ISO 13849 allows for the use of the safety-relevant 2D LiDAR sensors in personal protection applications in which performance level b is required, among others

Overview

Safety-related sensors for mobile and stationary applications

To offer customers a complete, scalable 2D LiDAR sensor portfolio, SICK is supplementing the TiM series to include safety-related sensors which satisfy performance level b: TiM-S devices. They were developed, among other things, for mobile applications such as mobile platforms, automated guided vehicles (AGVs) and mobile service robots. The sensors support localization and collision avoidance in these applications. The TiM-S devices can also be used for safety tasks in stationary applications. Equipped with the HDDM/HDDM+ measurement process, the TiM-S devices are very resistant to ambient light and reliably detect people and objects. The small sensor size and the intuitive commissioning using the SOPAS configuration software enables customized, nearly invisible sensor integration.

At a glance
  • Wide detection range: 0.05 m up to maximum 25 m
  • Certified according to ISO 13849
  • Low power consumption (typically: 4 W, maximum: 16 W)
  • Immediate commissioning and configuration via USB interface
  • Communication interface which combines intelligent field evaluation and measurement data output

Applications

Technical overview

 
    Technical data overview
    ApplicationIndoor
    Measurement principleHDDM / HDDM+
    Integrated applicationProtective field evaluation with flexible fields, output of measurement data
    Aperture angle
    Horizontal270°
    Working range0.05 m ... 25 m, At > 90% remission factor
    Scanning range
    At 10% remission factor8 m
    Scanning frequency15 Hz
    Ambient operating temperature–25 °C ... +50 °C 1)
    USB
    Ethernet
    Digital inputs4 (PNP, for field set switching)
    Digital outputs3 (PNP, to display a detection in the protective field, additional 1 x “Device Ready”)
    Weight250 g

    1) IEC 60068-2-14:2009.

All technical data can be found accompanying the individual product