AS30

More flexibility and efficient communication

Your Benefits

  • Higher reliability and more stable processes thanks to teach-in of contrast edges
  • TFT display for flexible configuration options and easy commissioning
  • Various operating modes provide the right defaults for every application
  • High repeatability of up to 30 µm
  • No fine positioning of the sensor required thanks to the large field of view of up to 165 mm
  • IO-Link and the SOPAS ET software ensure easy configuration
  • Efficient communication and predictive maintenance through smart sensor functionality

Overview

More flexibility and efficient communication

The AS30 array sensor operates on the proximity scanning principle. It detects even the slightest differences in grayscale values within the field-of-view. Positioning of, for example, a paper web based on the web edge or a contrast line is only one of many possible applications. Widths, diameters, and gaps can also be detected. In reflector mode, the AS30 can even detect transparent materials.

At a glance
  • Teach-in of selected edges possible
  • Full color TFT display
  • Various operating modes for different applications
  • Core and Prime variant for different fields of application
  • Large measuring range of up to 165 mm
  • Sensing distance of 25 mm or 100 mm
  • Repeatability of up to 30 µm

Applications

Technical overview

 
    Technical data overview
    Functional principle

    Web guiding

    Positioning

    Width measurement

    Center point measurement

    Multi-edge

    Sensing distance

    25 mm

    100 mm

    250 mm

    Measurement range20 mm ... 165 mm
    Reproducibility

    0.2 mm 1)

    0.03 mm 1)

    0.05 mm 1)

    0.15 mm 1)

    MDO

    0.2 mm

    1.2 mm

    0.5 mm

    2 mm

    Analog output QA4 mA ... 20 mA

    1) With respect to sensing distance.

All technical data can be found accompanying the individual product