LiDAR sensors
LMS4000

Very fast 2D LiDAR sensor for precise and demanding measuring tasks

Your Benefits

  • Precise measurement of quickly moving objects, large and small, independent of their shape, color or surface quality
  • Very detailed object scanning with a high depth of field and a wide range of dynamics without external illumination or additional line lasers
  • Need-based extension of the measuring range as several devices can be mounted next to one another without mutual interference
  • Turnkey solutions for detailed quality control, object localization, and measurements in production
  • Quick installation, high availability, simple maintenance

LMS4000.ui.config.teaser.title

LMS4000.ui.config.teaser.header.msg

LMS4000.ui.config.configuration.tab.title

LMS4000.ui.config.teaser.configuration.msg

LMS4000.ui.config.productselection.tab.title

LMS4000.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    Very fast 2D LiDAR sensor for precise and demanding measuring tasks

    The LMS4000 2D LiDAR sensor is particularly well-suited for use in intralogistics, material handling and in all areas in which goods must be quickly and systematically analyzed and moved. SICK offers the ideal solution for measuring, evaluating and processing objects in terms of position, shape, volume or surface quality. Regardless of the object position in containers, cartons or on pallets, or whether they are free-standing or touching one another, the LMS4000 measures precisely with high sampling density and a wide dynamic range. When used in conjunction with SICK Nova, the measurement data is immediately evaluated and aggregated into a turnkey application solution. A high throughput with comprehensive process reliability and low maintenance needs is the result.

    At a glance
    • Precise measurement, even with very dark or glossy objects
    • Fine angular resolution for high measurement point density
    • High speed measurement with 600 Hz and fast data transmission with Gigabit Ethernet
    • Configurable machine vision with SICK Nova
    • Industry-grade M12 connections

    Applications

    Technical overview

     
      Technical data overview
      ApplicationIndoor
      Integrated applicationOutput of measurement data
      Aperture angle
      Horizontal70°
      Working range0.5 m ... 5.5 m
      Scanning range
      At 2% remission factor2.3 m ... 3 m
      At 3.5% remission factor3 m
      At 10% remission factor3 m ... 4 m
      Scanning frequency600 Hz
      Ambient operating temperature–10 °C ... +50 °C 1)
      Ethernet
      Digital inputs2
      Digital outputs3
      Weight2.4 kg / 3.7 kg

      1) Initialization phase: 0 °C ... 50 °C.

    All technical data can be found accompanying the individual product